DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ELx9xx | EtherCAT Terminals, TwinSAFE

The integrated TwinSAFE safety solution is the logical continuation of the open, PC-based Beckhoff control philosophy. Due to their modularity and versatility, the TwinSAFE components fit seamlessly into the EtherCAT Terminal system. A large number of TwinSAFE-capable EtherCAT Terminals are available for securely recording, processing and outputting safety-relevant signals.

Your selection:
    • EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

      EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

      Product series:
      EtherCAT Terminals
      Type/signal:
      coupler
      Communication:
      EtherCAT
      Connection method (bus interface):
      RJ45
      Safety architecture:
      decentral
    • EK1960 | TwinSAFE Compact Controller

      EK1960 | TwinSAFE Compact Controller

      Product series:
      EtherCAT Terminals
      Type/signal:
      coupler
      Communication:
      EtherCAT
      Connection method (bus interface):
      RJ45
      Safety architecture:
      stand-alone, decentral, integrated logic
    • EL1904 | EtherCAT Terminal, 4-channel digital input, 24 V DC, TwinSAFE

      EL1904 | EtherCAT Terminal, 4-channel digital input, 24 V DC, TwinSAFE

      Channels:
      4
      TwinSAFE type:
      input
    • EL1918 | EtherCAT Terminal, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      EL1918 | EtherCAT Terminal, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      TwinSAFE type:
      input and logic
    • EL2904 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE

      EL2904 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE

      Channels:
      4
      TwinSAFE type:
      output
    • EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

      EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

      Channels:
      5, Combi
      TwinSAFE type:
      input, logic and output
    • EL2912 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, TwinSAFE, TwinSAFE Logic

      EL2912 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, TwinSAFE, TwinSAFE Logic

      Channels:
      2
      TwinSAFE type:
      logic and output
    • EL6900 | EtherCAT Terminal communication interface, TwinSAFE Logic

      EL6900 | EtherCAT Terminal communication interface, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic
    • EL6910 | EtherCAT Terminal communication interface, TwinSAFE Logic

      EL6910 | EtherCAT Terminal communication interface, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic
    • EL6930 | EtherCAT Terminal communication interface, TwinSAFE Logic

      EL6930 | EtherCAT Terminal communication interface, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic
    • ELM7211-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      ELM7211-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • ELM7211-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7211-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • ELM7212-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      ELM7212-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      4.5 A
    • ELM7212-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7212-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      4.5 A
    • ELM7221-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      ELM7221-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      8 A
    • ELM7221-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7221-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      8 A
    • ELM7222-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      ELM7222-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      8 A
    • ELM7222-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7222-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      8 A
    • ELM7231-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, TwinSAFE Logic

      ELM7231-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      16 A
    • ELM7231-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7231-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      16 A