DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJx9xx | EtherCAT plug-in modules, TwinSAFE

The integrated TwinSAFE safety solution is the logical continuation of the open, PC-based Beckhoff control philosophy. Due to their modularity and versatility, the TwinSAFE components fit seamlessly into the EtherCAT plug-in module system accordingly. A large number of TwinSAFE-capable EtherCAT plug-in modules are available for securely recording, processing and outputting safety-relevant signals.

In terms of technology, the EJxxxx EtherCAT plug-in modules are usually based on the ELxxxx EtherCAT Terminals with matching name. This allows initial tests to be carried out with EL terminals, while the corresponding EJ module on the signal distribution board is used in subsequent series production.

Your selection:
    • EJ1914 | EtherCAT plug-in module, 4-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      potential-free, static signals, dynamic signals, OSSD
      TwinSAFE type:
      input and logic
    • EJ1918 | EtherCAT plug-in module, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      potential-free, static signals, dynamic signals, OSSD
      TwinSAFE type:
      input and logic
    • EJ1957 | EtherCAT plug-in module, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

      Channels:
      12, Combi
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      positive switching, potential-free, static signals, dynamic signals, OSSD
      TwinSAFE type:
      input, logic and output
    • EJ2914 | EtherCAT plug-in module, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      positive switching
      TwinSAFE type:
      logic and output
    • EJ2918 | EtherCAT plug-in module, 8-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Input/output specification (digital):
      positive switching
      TwinSAFE type:
      logic and output
    • EJ6910 | EtherCAT plug-in module, communication interface, TwinSAFE, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic