DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EJ9xxx | EtherCAT plug-in modules, system

The Beckhoff I/O system encompasses a large number of signals and functions. The extensive range of products is rounded off by system modules with additional functionalities: power supply modules for generating output voltages of 5 V DC, E-bus refreshment as well as placeholder and brake chopper modules.

In terms of technology, the EJxxxx EtherCAT plug-in modules are usually based on the ELxxxx EtherCAT Terminals with matching name. This allows initial tests to be carried out with EL terminals, while the corresponding EJ module on the signal distribution board is used in subsequent series production.

Your selection:
    • EJ9001 | EtherCAT plug-in module, placeholder

      Product series:
      EtherCAT plug-in modules
      Function:
      Components for system bus
    • EJ9400 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 2.5 A

      Product series:
      EtherCAT plug-in modules
      Function:
      Power supply
    • EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A

      Product series:
      EtherCAT plug-in modules
      Function:
      Power supply
    • EJ9505 | EtherCAT plug-in module, power supply, 5 V DC, 0.5 A

      Product series:
      EtherCAT plug-in modules
      Function:
      Power supply
    • EJ9576 | EtherCAT plug-in module, brake chopper

      Product series:
      EtherCAT plug-in modules
      Function:
      Filtering and smoothing