DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP7xxx | EtherCAT P Box, compact drive technology

Compact drive technology up to 48 V, system-integrated and powerful

Beckhoff offers a wide range of compact, modular and scalable drive solutions for all common drive technologies in the low voltage range up to 48 V. The power spectrum includes DC and stepper motors. Direct integration into the Beckhoff TwinCAT automation software enables convenient and fast commissioning. In addition, there is an extensive selection of additional products, that includes motors and pre-assembled cables, among other things.

Your selection:
    • EPP7041-1002 | EtherCAT P Box, 1-channel motion interface, stepper motor, 48 V DC, 1.5 A, M12, with incremental encoder

      EPP7041-1002 | EtherCAT P Box, 1-channel motion interface, stepper motor, 48 V DC, 1.5 A, M12, with incremental encoder

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      1.5 A
    • EPP7041-3002 | EtherCAT P Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with incremental encoder

      EPP7041-3002 | EtherCAT P Box, 1-channel motion interface, stepper motor, 48 V DC, 5 A, for high-speed applications, M12, with incremental encoder

      Type/signal:
      stepper
      Channels:
      1
      Output current:
      5 A
    • EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

      EPP7342-0002 | EtherCAT P Box, 2-channel motion interface, DC motor, 48 V DC, 4.5 A, M12, with incremental encoder

      Type/signal:
      DC motor
      Channels:
      2
      Output current:
      3.5 A