DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

KL1xxx | Bus Terminals, digital input

The Bus Terminals from the KL1xxx, KS1xxx and KM1xxx series are intended for the acquisition of binary signals. Typically, these are mechanical contacts such as break contacts or make contacts, electronic sensors such as inductive proximity switches, optical sensors or other methods in order to generate a low/high signal in the sense of control technology. This signal is transmitted via the bus system to the higher-level automation device for further processing. The terminal variants differ by different signal thresholds, number of channels, connection options and/or input filter times. The portfolio is rounded off by additional functions such as safety or combined input/output terminals.

Your selection:
    • KL1002 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms

      KL1002 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1
    • KL1012 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms

      KL1012 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1
    • KL1032 | Bus Terminal, 2-channel digital input, 48 V DC, 3 ms

      KL1032 | Bus Terminal, 2-channel digital input, 48 V DC, 3 ms

      Channels:
      2
      Value range (digital/encoder):
      48 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching
    • KL1052 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, positive/ground switching

      KL1052 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, positive/ground switching

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, ground switching
    • KL1104 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, 2-/3-wire connection

      KL1104 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, 2-/3-wire connection

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1
    • KL1114 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, 2-/3-wire connection

      KL1114 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, 2-/3-wire connection

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1
    • KL1124 | Bus Terminal, 4-channel digital input, 5 V DC, 0.2 ms

      KL1124 | Bus Terminal, 4-channel digital input, 5 V DC, 0.2 ms

      Channels:
      4
      Value range (digital/encoder):
      5 V/TTL
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching
    • KL1154 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, positive/ground switching

      KL1154 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, positive/ground switching

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, ground switching
    • KL1164 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, positive/ground switching

      KL1164 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, positive/ground switching

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, ground switching
    • KL1184 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

      KL1184 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, ground switching

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      ground switching
    • KL1194 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, ground switching

      KL1194 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, ground switching

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      ground switching
    • KL1212 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, with diagnostics

      KL1212 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, with diagnostics

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1
    • KL1232 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, pulse extension

      KL1232 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, pulse extension

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, ground switching
    • KL1302 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, type 2

      KL1302 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, type 2

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 2
    • KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

      KL1304 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, type 2

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 2
    • KL1312 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, type 2

      KL1312 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms, type 2

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 2
    • KL1314 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, type 2

      KL1314 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, type 2

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 2
    • KL1352 | Bus Terminal, 2-channel digital input, NAMUR

      KL1352 | Bus Terminal, 2-channel digital input, NAMUR

      Channels:
      2
      Value range (digital/encoder):
      NAMUR IEC 60947-5-6
      Filter (digital):
      3.0 ms typ.
    • KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

      KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
    • KL1382 | Bus Terminal, 2-channel digital input, thermistor, 24 V DC, 30 ms

      KL1382 | Bus Terminal, 2-channel digital input, thermistor, 24 V DC, 30 ms

      Channels:
      2
      Value range (digital/encoder):
      5 V/TTL
      Filter (digital):
      30 ms typ.
    • KL1402 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, 2-wire connection

      KL1402 | Bus Terminal, 2-channel digital input, 24 V DC, 3 ms, 2-wire connection

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • KL1404 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, 2-wire connection

      KL1404 | Bus Terminal, 4-channel digital input, 24 V DC, 3 ms, 2-wire connection

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • KL1408 | Bus Terminal, 8-channel digital input, 24 V DC, 3 ms, 1-wire connection

      KL1408 | Bus Terminal, 8-channel digital input, 24 V DC, 3 ms, 1-wire connection

      Channels:
      8
      Value range (digital/encoder):
      24 V
      Filter (digital):
      3.0 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • KL1412 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms

      KL1412 | Bus Terminal, 2-channel digital input, 24 V DC, 0.2 ms

      Channels:
      2
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3
    • KL1414 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, 2-wire connection

      KL1414 | Bus Terminal, 4-channel digital input, 24 V DC, 0.2 ms, 2-wire connection

      Channels:
      4
      Value range (digital/encoder):
      24 V
      Filter (digital):
      0.2 ms typ.
      Input/output specification (digital):
      positive switching, EN 61131-2, type 1/3