DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Cables and connectors overview | B23, pins 4+PE+4, 28 A, up to 630 V AC / 850 V DC, ECP

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT P hybrid cables (ECP) in size B23. In addition to the transmission of EtherCAT P, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. Type PUR, drag-chain suitable
(1) B23, flange, straight, short, male+male, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-AT00-0xxx
(2) B23, flange, straight, short, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-AS00-0xxx
(3) B23, flange, straight, long, male+male, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-BX00-0xxx
(4) B23, flange, straight, long, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-BW00-0xxx
(5) B23, flange, straight, short, male+male, pins 4+PE+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-AV00-0xxx
(6) B23, flange, straight, short, female+female, pins 4+PE+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-AU00-0xxx
(7) B23, flange, straight, long, male+male, pins 4+PE+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-BZ00-0xxx
(8) B23, flange, straight, long, female+female, pins 4+PE+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-BY00-0xxx
(9) B23, flange, straight, short, male+male, pins 4+PE+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-AX00-0xxx
(10) B23, flange, straight, short, female+female, pins 4+PE+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-AW00-0xxx
(11) B23, flange, straight, long, male+male, pins 4+PE+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-CB00-0xxx
(12) B23, flange, straight, long, female+female, pins 4+PE+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7314-CA00-0xxx
(13) Metal protection cap for B23 socket/flange ZS7300-B002
(14) Plastic protection cap for B23 socket/flange ZS7300-B001
(15) B23, plug, straight, female+ female, pins 5+4, P-coded – B23, plug, straight, male+male, pins 5+4, P-coded ZK7314-3031-0xxx
(16) Red color coding for B23 connector or square flange ZS7300-B005
(17) Metal flange for motor cable, itec®, M23 and feedback cable with itec®, to adjust the connector, including sealings on request
(18) Plastic protection cap for B23 plug ZS7300-B003
(19) Metal protection cap for B23 plug ZS7300-B004
(20) B23, socket, straight, male+male, pins 4+PE+4, P-coded – B23, plug, straight, female+ female, pins 4+PE+4, P-coded ZK7314-3431-0xxx

xxx = cable length in decimeters