DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Cables and connectors overview | B17, pins 4+4, 15.5 A, up to 630 V AC / 850 V DC, ENP

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B17. In addition to the transmission of EtherCAT/Ethernet, the 4+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

control_cabinet_feedthrough_b17_4x1-5mm_cables
Control cabinetControl cabinet
1233456789101112131314141415151516171819
No. Type 4-pin, 1.5 mm²
(1) B17, flange, straight, short, male+female, pins 4+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-AN00-Axxx
(2) B17, flange, straight, short, female+male, pins 4+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-AM00-Axxx
(3) B17, flange, straight, long, male+female, pins 4+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-BR00-Axxx
(4) B17, flange, straight, long, female+male, pins 4+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-BQ00-Axxx
(5) B17, flange, straight, short, male+female, pins 4+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-AP00-Axxx
(6) B17, flange, straight, short, female+male, pins 4+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-AO00-Axxx
(7) B17, flange, straight, long, male+female, pins 4+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-BT00-Axxx
(8) B17, flange, straight, long, female+male, pins 4+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-BS00-Axxx
(9) B17, flange, straight, short, male+female, pins 4+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-AR00-Axxx
(10) B17, flange, straight, short, female+male, pins 4+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-AQ00-Axxx
(11) B17, flange, straight, long, male+female, pins 4+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-BV00-Axxx
(12) B17, flange, straight, long, female+male, pins 4+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end ZK7224-BU00-Axxx
(13) Metal protection cap for B17 socket/flange ZS7200-B002
(14) Plastic protection cap for B17 socket/flange ZS7200-B001
(15) B17, plug, straight, female+male, pins 4+4, EtherCAT-coded – B17, plug, straight, male+female, pins 4+4, EtherCAT-coded ZK7224-2425-Axxx
(16) Flange / Panel feed-through for B17 pre-assembled, for fixing the connector, plastic ZB8805-0001
(17) Plastic protection cap for B17 plug ZS7200-B003
(18) Metal protection cap for B17 plug ZS7200-B004
(19) B17, socket, straight, male+female, pins 4+4, EtherCAT-coded – B17, plug, straight, female+male, pins 4+4, EtherCAT-coded ZK7224-2825-Axxx

xxx = cable length in decimeters