DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Cables and connectors overview | B12, pins 2+4, 10 A, up to 60 V DC, ECP

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT P hybrid cables (ECP) in size B12. In addition to the transmission of EtherCAT P, the 2+4-pole mating face offers the possibility of mechanical coding for 24 V and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. Type Article no.
(1) B12, flange, straight, short, male+male, pins 2+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-AB00-0xxx
(2) B12, flange, straight, short, female+ female, pins 2+4, square flange, P-coded – 1 x M8, plug,straight | 1 x open end ZK7102-AA00-0xxx
(3) B12, flange, straight, long, male+male, pins 2+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-BF00-0xxx
(4) B12, flange, straight, long, female+ female, pins 2+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-BE00-0xxx
(5) B12, flange, straight, short, male+male, pins 2+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-AD00-0xxx
(6) B12, flange, straight, short, female+ female, pins 2+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-AC00-0xxx
(7) B12, flange, straight, long, male+male, pins 2+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-BH00-0xxx
(8) B12, flange, straight, long, female+ female, pins 2+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-BG00-0xxx
(9) B12, flange, straight, short, male+male, pins 2+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-AF00-0xxx
(10) B12, flange, straight, short, female+ female, pins 2+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-AE00-0xxx
(11) B12, flange, straight, long, male+male, pins 2+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-BJ00-0xxx
(12) B12, flange, straight, long, female+ female, pins 2+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7102-BI00-0xxx
(13) Metal protection cap for B12 socket/flange ZS7100-B002
(14) Plastic protection cap for B12 socket/flange ZS7100-B001
(15) B12, plug, straight, female+ female, pins 2+4, P-coded – B12, plug, straight, male+male, pins 2+4, P-coded ZK7102-0607-0xxx
(16) Metal flange for motor cable, itec®, M23 and feedback cable with itec®, to adjust the connector, including sealings on request
(17) Plastic protection cap for B12 socket/flange ZS7100-B003
(18) Metal protection cap for B12 socket/flange ZS7100-B004
(19) B12, socket, straight, male+male, pins 2+4, P-coded – B12, plug, straight, female+female, pins 2+4, P-coded ZK7102-1007-0xxx

xxx = cable length in decimeters