DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at ITMA 2023

High-speed machines need high-performance automation technology: PC-based control

ITMA

Secure a long-term competitive edge: PC-based control optimizes textile machinery

Once every four years, the textile industry meets at ITMA to discuss the latest technology, machinery, and materials for textile and clothing processing. As a technology leader and pioneer of PC-based control technology, Beckhoff cannot miss this event and will be in Milan from June 8 – 14 to showcase its comprehensive modular automation system: TwinCAT 3 forms the central software platform with highly scalable PC hardware, EtherCAT as a flexible high-speed fieldbus, a wide range of powerful drive technology, a variety of I/O components, and the EtherCAT-based real-time Vision system. PC-based control covers all conceivable applications in the textile and yarn industry. Challenge us and discuss your ideas with our experts. We will find a solution.

We look forward to seeing you at Booth B309 in Hall 9!

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

The control platform for textile machinery: TwinCAT 3

  • just one software for runtime and engineering
  • efficient and integrated engineering: PLC, motion control, robotics, measurement technology, and condition monitoring in a single tool
  • can be expanded flexibly thanks to open interfaces
  • motion control extensions are available for point-to-point motion (TwinCAT 3 NC PTP) and interpolating axes (NC I)

Learn more

A high-performance fieldbus that has been compatible and open for 20 years: EtherCAT

  • EtherCAT: the fastest Industrial Ethernet technology
  • shortened response time, higher accuracy, higher throughput, reduced costs
  • EtherCAT G with the standard Ethernet 1 Gbit/s transmission rate
  • flexible extension and topology
  • project planning and commissioning become simple

Learn more

High-performance drive technology for every application – compact, modular, distributed

  • compact stand-alone, double-axis, or multi-axis servo drives
  • optional safe motion functions and multi-feedback interface
  • a wide portfolio of translatory and rotational motors
  • distributed servo drive systems for modular and control cabinet-free machinery
  • space and cost-saving OCT connection technology (One Cable Technology)

Learn more

Vision – Complete and system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • EtherCAT connection
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

At a glance

Location:
Milan, Italy
Date:
08.06.2023 – 14.06.2023
Beckhoff main stand:
Hall 9, Booth B309
Opening hours:
Thursday – Tuesday: 10:00 a.m. – 06:00 p.m.
Wednesday: 10:00 a.m. – 04:00 p.m.
Link to exhibition:
www.itma.com
Headquarters Italy
Beckhoff Automation S.r.l.

Via Luciano Manara, 2
20812 Limbiate, MB
Italy

+39 02 99453-11
info@beckhoff.it
www.beckhoff.com/it-it/

Sales
+39 02 99453-11
sales@beckhoff.it