EJ11xx | EtherCAT Couplers
EJ11xx | EtherCAT Couplers |
|||
EtherCAT Couplers E-Bus |
EJ1100 EtherCAT Coupler, 2 x RJ45 |
||
EJ1101-0022 EtherCAT Coupler, external: connectors, power supply module and optional ID switches |
|||
Extension system and junctions |
EK1110-0043 EtherCAT EJ coupler, CX and EL terminal connection |
EK1110-0044 EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction |
|
EJ1122 2-port junction, external: connectors |
EJ1xxx | Digital input
EJ1xxx | Digital input |
|||
4-channel | 8-channel | 16-channel | |
Signal | |||
3.3 V DC / 5 V DC |
EJ1128 filter 0.05 µs |
||
24 V DC Filter 3.0 ms |
EJ1008 type 3 |
EJ1809 type 3 |
|
EJ1859 type 3, 8 inputs, 8 outputs, Imax = 0.5 A |
|||
EJ1889 ground switching |
|||
24 V DC Filter 10 µs |
EJ1819 type 3 |
||
24 V DC Filter 1 µs |
EJ1254 type 3, timestamping |
||
24 V DC Safe input |
EJ1914 TwinSAFE Logic, 4 safe inputs |
EJ1918 TwinSAFE Logic, 8 safe inputs |
|
EJ1957 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
EJ2xxx | Digital output
EJ2xxx | Digital output |
|||||
1-channel | 2-channel | 4-channel | 8-channel | 16-channel | |
Signal | |||||
3.3 V DC / 5 V DC |
EJ2128 Imax = ±20 mA |
||||
24 V DC Imax = 0.5 A |
EJ2262 oversampling |
EJ2008 |
EJ2809 |
||
EJ2889 ground switching |
|||||
EJ1859 type 3, 8 inputs, 8 outputs, Imax = 0.5 A |
|||||
24 V DC Safe output |
EJ2914 TwinSAFE Logic, 4 safe outputs |
EJ2918 TwinSAFE Logic, 8 safe outputs |
|||
EJ1957 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
|||||
PWM |
EJ2502 24 V DC, 0.5 A |
EJ2564 5…48 V DC, 3 A, RGBW, common anode |
|||
Frequency output |
EJ2521-0224 24 V DC, 1 A |
EJ2522 24 V DC, 50 mA |
EJ3xxx | Analog input
EJ3xxx | Analog input |
||||
2-channel | 4-channel | 5-channel | 8-channel | |
Signal | ||||
±10 V Standard signal |
EJ3004 single-ended, 12 bit |
|||
EJ3104 differential input, 16 bit |
EJ3108 6 x differential inputs, 2 x single-ended, 16 bit |
|||
0…10 V Standard signal |
EJ3068 single-ended, 12 bit |
|||
0…20 mA Standard signal |
EJ3048 single-ended, 12 bit |
|||
4…20 mA Standard signal |
EJ3058 single-ended, 12 bit |
|||
Temperature measurement Resistance thermometer RTD |
EJ3202 16 bit |
EJ3214 16 bit |
||
Temperature measurement Thermocouple, mV |
EJ3318 type J, K, L…U, 16 bit |
|||
Measurement technology Potentiometer |
EJ3255 16 bit |
EJ5xxx | Position measurement
EJ5xxx | Position measurement |
||
1-channel | 2-channel | |
Signal | ||
Absolute position measurement |
EJ5002 SSI encoder interface |
|
EJ5042-0010 BiSS-C interface |
||
Incremental position measurement |
EJ5021 SinCos encoder interface, 1 VPP |
|
EJ5101 incremental encoder interface, RS422, TTL, 1 MHz |
EJ5112 incremental encoder interface, RS422, TTL, open collector, 5 MHz, 2 x AB/1 x ABC |
|
EJ5101-0090 incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC |
||
EJ5151 incremental encoder interface, 24 V HTL, 100 kHz |
EJ7xxx | Compact drive technology
EJ7xxx | Compact drive technology |
|||
< 3 A | 3…5 A | ||
Motor type | |||
Servomotor |
EJ7211-0010 Irms = 4.5 A, 48 V DC, OCT |
||
EJ7211-9414 Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC |
|||
Stepper motor |
EJ7031 Imax = 1.5 A, 24 V DC |
EJ7041-0052 Imax = 5.0 A, 48 V DC |
|
EJ7037 Imax = 1.5 A, 24 V DC, incremental encoder, vector control |
|||
EJ7047 Imax = 5.0 A, 48 V DC, incremental encoder, vector control |
|||
DC motor output stage |
EJ7334-0008 Imax = 3.0 A, 24 V DC |
||
EJ7342 Imax = 3.5 A, 48 V DC, incremental encoder |
|||
BLDC |
EJ7411 Irms = 4.5 A, 48 V DC |
EJ9xxx | System
EJ9xxx | System |
|||
Power supply and accessories | System | ||
Signal | |||
Power supply |
EJ9400 input 24 V DC, E-bus power supply, 2.5 A |
EJ9404 input 24 V DC, E-bus power supply, 12 A |
|
EJ9505 input 24 V DC, output 5 V DC, 0.5 A |
|||
Filtering and smoothing |
EJ9576 brake chopper module, up to 72 V DC, 155 μF |
||
System |
EJ9001 placeholder module |
EJxxxx | TwinSAFE SC
EJxxxx | TwinSAFE SC |
|
1-Kanal | |
Communication |
EL6224-0090 IO-Link, TwinSAFE SC, master |
Motion |
EJ7211-9414 Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC |
EJx9xx | TwinSAFE
EJx9xx | TwinSAFE |
|||
1-channel | 4-channel | 8-channel | |
24 V DC Safe digital input |
EJ1914 TwinSAFE Logic, 4 safe inputs |
EJ1918 TwinSAFE Logic, 8 safe inputs |
|
EJ1957 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
|||
24 V DC Safe digital output |
EJ2914 TwinSAFE Logic, 4 safe outputs |
EJ2918 TwinSAFE Logic, 8 safe outputs |
|
EJ1957 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
|||
Communication |
EJ6910 TwinSAFE Logic |