I/O-Komponenten

TwinSAFE sichere Antriebstechnik

TwinSAFE sichere Antriebstechnik

Motorart
Servomotor Schrittmotor BLDC
Produktserie
EL7xxx | EtherCAT-Klemmen EL7201-9014
Ieff = 2,8 A, 48 V DC, OCT, STO
EL7047-9014
Imax = 5,0 A, 48 V DC, Inkr.-Enc., feldorientierte Regelung, STO
EL7411-9014
Ieff = 4,5 A, 48 V DC, STO
EL7211-9014
Ieff = 4,5 A, 48 V DC, OCT, STO
EL7221-9014
Ieff = 7…8 A mit ZB8610, 48 V DC, OCT, STO
ELM7211-9016
Ieff = 4,5 A, 48 V DC, TwinSAFE Logic
ELM7211-9018
Ieff = 4,5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-9016
Ieff = 2 x 4,5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Ieff = 2 x 4,5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-9016
Ieff = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Ieff = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-9016
Ieff = 2 x 8,0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Ieff = 2 x 8,0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-9016
Ieff = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Ieff = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic
EP7xxx | EtherCAT Box | Industriegehäuse EP7211-0034
Ieff = 4,5 A, 48 V DC, OCT, STO geeignet, Antriebspr. MDP 742
EJ7xxx | EtherCAT-Steckmodule EJ7211-9414
Ieff = 4,5 A, 48 V DC, OCT, STO, TwinSAFE SC