System overview SERCOS

System overview SERCOS
System overview SERCOS

SERCOS was originally developed as a fast fiber-optic bus system for drives. Thanks to the Beckhoff SERCOS Bus Coupler, the advantages such as high data rate and short cycle times can now be provided for the I/O peripherals, too.

Your selection:
    • BK7500 | SERCOS II Bus Coupler

      BK7500 | SERCOS II Bus Coupler

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Sercos II
      Connection method (bus interface):
      M8
    • BK7520 | SERCOS II Bus Coupler

      BK7520 | SERCOS II Bus Coupler

      Product series:
      Bus Terminals
      Type/signal:
      coupler
      Communication:
      K-bus, Sercos II
      Connection method (bus interface):
      M8
    • FC7501 | SERCOS II master card, 1 channel, PCI

      FC7501 | SERCOS II master card, 1 channel, PCI

      Fieldbus:
      SERCOS interface
      PC interface:
      PCI
      Data transfer rates:
      2, 4, 8, 16 Mbaud
    • FC7502 | SERCOS II master card, 2 channels, PCI

      FC7502 | SERCOS II master card, 2 channels, PCI

      Fieldbus:
      SERCOS interface
      PC interface:
      PCI
      Data transfer rates:
      2, 4, 8, 16 Mbaud