IP2xxx-Bxxx | Digital output
IP2xxx-Bxxx | Digital output |
||||
2-channel | 8-channel | |||
Signal | ||||
24 V DC Imax = 0.5 A |
IP2001-Bxxx 8 x M8 |
IP2002-Bxxx 4 x M12 |
||
24 V DC Imax = 2 A, Σ 4 A |
IP2021-Bxxx 8 x M8 |
IP2022-Bxxx 4 x M12 |
||
24 V DC Imax = 2 A, Σ 12 A |
IP2041-Bxxx 8 x M8 |
IP2042-Bxxx 4 x M12 |
||
PWM Imax = 2.5 A |
IP2512-Bxxx 4 x M12 |