FrigørFastgørLuk

ELx9xx | EtherCAT Terminals, TwinSAFE

ELx9xx | TwinSAFE

ELx9xx | TwinSAFE

TwinSAFE type
Input Dedicated Logic Output Input and Logic Logic and Output Input, Logic and Output
EtherCAT Terminal/EtherCAT Coupler EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EL6900
TwinSAFE Logic
EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EL1918
TwinSAFE Logic, 8 safe inputs
EL2912
TwinSAFE Logic, 2 safe outputs
EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs
EL1904
TwinSAFE, 4 safe inputs
EL6910
TwinSAFE Logic, PROFIsafe master and slave support
EL2904
TwinSAFE, 4 safe outputs
ELM7211-9016
Irms = 4.5 A, 48 V DC, TwinSAFE Logic
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EL6930
TwinSAFE Logic, PROFIsafe slave support
ELM7211-9018
Irms = 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-9016
Irms = 2 x 4.5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Irms = 2 x 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-9016
Irms = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Irms = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-9016
Irms = 2 x 8.0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Irms = 2 x 8.0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-9016
Irms = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Irms = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic