FrigørFastgørLuk

EJ9xxx | EtherCAT plug-in modules, system

EJ9xxx | System

EJ9xxx | System

Power supply and accessories System
Signal
Power supply EJ9400
input 24 V DC, E-bus power supply, 2.5 A
EJ9404
input 24 V DC, E-bus power supply, 12 A
EJ9505
input 24 V DC, output 5 V DC, 0.5 A
Filtering and smoothing EJ9576
brake chopper module, up to 72 V DC, 155 μF
System EJ9001
placeholder module