FrigørFastgørLuk

EJ2xxx | EtherCAT plug-in modules, digital output

EJ2xxx | Digital output

EJ2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
3.3 V DC / 5 V DC EJ2128
Imax = ±20 mA
24 V DC
Imax = 0.5 A
EJ2262
oversampling
EJ2008
EJ2809
EJ2889
ground switching
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
24 V DC
Safe output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
PWM EJ2502
24 V DC, 0.5 A
EJ2564
5…48 V DC, 4 A, RGBW, common anode
Frequency output EJ2521-0224
24 V DC, 1 A
EJ2522
24 V DC, 50 mA