This overview is intended to help customers to select the appropriate cabling for the Vision hardware portfolio of cameras, lighting, and units. In addition to the high-quality Cat.6A Ethernet cable, which is used for the transmission of EtherCAT G/G10, the vision components use the EtherCAT P M8 cables that are already established and standardized on the market. Another technology found in vision hardware is the hybrid ECP in size B12, as this provides additional voltage at additional pins for high-power lighting setups.
By offering this complete range of connecting cables and other accessories, Beckhoff is pressing ahead with its one-stop shop strategy. This overview highlights that Beckhoff is the only full-service provider to demonstrate the coordinated interplay between technologically outstanding hardware components and flexible cabling systems.

No. | Type | Article no. | |||||
---|---|---|---|---|---|---|---|
(1) | M12, plug, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin | ZK1096-8191-0xxx | |||||
(2) | B12, flange, straight, long, female+ female, pins 2+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end | ZK7102-BE00-0xxx | |||||
(3) | B12, flange, straight, long, female+ female, pins 2+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end | ZK7102-BG00-0xxx | |||||
(4) | B12, flange, straight, long, female+ female, pins 2+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end | ZK7102-BI00-0xxx | |||||
(5) | M12, flange, straight, female, 8-pin, X-coded - RJ45, plug, straight, male, 8-pin | ZK1096-8691-0xxx | |||||
(6) | M12, plug, straight, male, 8-pin, X-coded - M12, plug, straight, male, 8-pin, X-coded | ZK1096-8181-0xxx | |||||
(7) | B12, plug, straight, female+ female, pins 2+4, P-coded – B12, plug, straight, male+male, pins 2+4, P-coded | ZK7102-0607-0xxx | |||||
(8) | M12, X-coded, socket, straight, female, IP65/67, 8-pin – M12, X-coded, socket, straight, female, IP65/67, 8-pin | C9900-P942 | |||||
(9) | M12, plug, straight, male, 8-pin, X-coded - M12, plug, straight, male, 8-pin, X-coded | ZK1096-8181-4xxx | |||||
(10) | B12, socket, straight, male+male, pins 2+4, P-coded – B12, plug, straight, female+female, pins 2+4, P-coded | ZK7102-1007-0xxx | |||||
(11) | M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded | ZK7000-0101-1xxx | |||||
(12) | M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded | ZK7000-0101-6xxx | |||||
(13) | Industrial Ethernet/EtherCAT cable, CAT6/CAT6A, PUR, 4 x 2 x AWG26, for fixed installation, M12, socket, straight, male, 8-pin, X-coded - M12, flange, straight, female, 8-pin, X-coded | on request | |||||
(14) | Plastic protection cap for B12 socket/flange | ZS7100-B001 | |||||
(15) | Metal protection cap for B12 socket/flange | ZS7100-B002 | |||||
(16) | Metal flange to adjust the connector, including sealings | on request |
xxx = cable length in decimeters