Vision-specific accessories

Vision-specific accessories include products for mounting the hardware and accessories for extended use of the optical components.

Your selection:
    • VAC1000-0550 | Lens protection tube, 55 mm long, hardened and anti-reflective glass, optional splinter protection film

      VAC1000-0550 | Lens protection tube, 55 mm long, hardened and anti-reflective glass, optional splinter protection film

    • VAC1000-0610 | Lens protection tube, 61 mm long, hardened and anti-reflective glass, optional splinter protection film

      VAC1000-0610 | Lens protection tube, 61 mm long, hardened and anti-reflective glass, optional splinter protection film

    • VAC1000-0730 | Lens protection tube, 73 mm long, hardened and anti-reflective glass, optional splinter protection film

      VAC1000-0730 | Lens protection tube, 73 mm long, hardened and anti-reflective glass, optional splinter protection film

    • VAC1000-0860 | Lens protection tube, 86 mm long, hardened and anti-reflective glass, optional splinter protection film

      VAC1000-0860 | Lens protection tube, 86 mm long, hardened and anti-reflective glass, optional splinter protection film

    • VAC2004-2000 | Tripod thread adapter 1/4" for camera and unit

      VAC2004-2000 | Tripod thread adapter 1/4" for camera and unit

    • VAI1014-2000 | Groove nuts for mounting illumination

    • VAI2014-2000 | Holding brackets for bar lights

    • VAI2114-2000 | Corner brackets for bar lights

    • VAO1000-xxxx | Spacer rings for C mount

      VAO1000-xxxx | Spacer rings for C mount

    • VAO2000-0254 | Inverted ring C mount outside to C mount outside

      VAO2000-0254 | Inverted ring C mount outside to C mount outside

    • VAO2010-0355 | Inverted ring C mount outside to M35.5 filter thread

      VAO2010-0355 | Inverted ring C mount outside to M35.5 filter thread

    • VAO2010-0405 | Inverted ring C mount outside to M40.5 filter thread

      VAO2010-0405 | Inverted ring C mount outside to M40.5 filter thread