SCT0xxx | Coil current transformers
SCT0xxx | Coil current transformers |
|||||
Max. diameter round conductor | |||||
Primary conductor for connection | |||||
Primary current | |||||
0…1 to 0…30 A AC |
SCT0111-0001 accuracy class 1 |
SCT0121-0001 accuracy class 0.5 |
|||
SCT0111-0002 accuracy class 1 |
SCT0121-0002 accuracy class 0.5 |
||||
SCT0111-0005 accuracy class 1 |
SCT0121-0005 accuracy class 0.5 |
||||
SCT0111-0010 accuracy class 1 |
SCT0121-0010 accuracy class 0.5 |
||||
SCT0111-0015 accuracy class 1 |
SCT0121-0015 accuracy class 0.5 |
||||
SCT0111-0020 accuracy class 1 |
SCT0121-0020 accuracy class 0.5 |
||||
SCT0111-0025 accuracy class 1 |
SCT0121-0025 accuracy class 0.5 |
||||
SCT0111-0030 accuracy class 1 |
SCT0121-0030 accuracy class 0.5 |