Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

Beckhoff CNC controllers are used in autogenous, plasma, laser and water jet machining for cutting and welding. © Jet Edge
© Jet Edge

PC-based control for cutting and welding

Highly precise control of high-speed laser cutting machines: with PC-based control

Beckhoff CNC controllers are used in oxy-fuel, plasma, laser and water jet processing for cutting and welding sheet metal. Two parameters are crucial for competitiveness here: the control speed and the scope of the CNC functions. The Beckhoff solution is superior in both respects.The Beckhoff solution is superior in both respects: Firstly, through high-performance control via EtherCAT, which enables cycle times of less than one millisecond and thus supports particularly fast cutting and welding applications. Secondly, the TwinCAT CNC automation software seamlessly covers all specific CNC requirements with special software blocks and integrates them into the control platform.

PC-based control optimizes cutting and welding machines

With its entire product portfolio, from Industrial PCs to I/Os to drives, Beckhoff relies on compact designs and thus supports the machine manufacturer in the realization of a lean machine design. From the ultra-compact Industrial PCs of the C60xx series, which are characterized not only by their small dimensions but also by high processor performance, to the I/O peripheral components from the IP67 range with One Cable Automation via EtherCAT P, to the drive technology without a control cabinet, the AMP8000 modules and the matching servomotors with integrated power stage. All in all, a considerable amount of mounting space is saved in the control cabinet, or the latter can even be omitted completely, resulting in a significant reduction in the footprint of cutting and welding systems.

Beckhoff CNC controllers are used in autogenous, plasma, laser and water jet machining for cutting and welding. The TwinCAT NC I/CNC automation software is ideally suited for application-specific functions, including adaptive jet control, reverse travel or path resetting.
Beckhoff CNC controllers are used in autogenous, plasma, laser and water jet machining for cutting and welding. The TwinCAT NC I/CNC automation software is ideally suited for application-specific functions, including adaptive jet control, reverse travel or path resetting.

Beckhoff technology highlights for cutting and welding machines

PC-based contol increases the productivity of sheet metal working

Increasing product diversity, highly fluctuating batch sizes and a strong sense of cost demand maximum flexibility from sheet metal processors. This is precisely where our PC-based control technology offers a decisive competitive advantage: scalable solutions with high performance and precision. With the Beckhoff automation toolkit, control solutions can be configured for the most diverse applications and requirements in sheet metal working: High-performance industrial PCs, multi-touch panels, fast I/O components, EtherCAT as an open and fast fieldbus, dynamic servo drive technology and TwinCAT automation software form the basis for PLC, visualization, motion control, safety and measurement technology. The automation functions are abstracted from the hardware and consistently transformed into software modules. This results in a significantly reduced communication effort, shorter response times and lower costs, both for hardware and for the engineering.

In addition, the standards-based open control architecture with its diverse interfaces in hardware and software offers a high degree of flexibility. Support for common fieldbus systems and software protocols guarantees integrated horizontal and vertical communication: from the networking of individual machines to the IT level and the cloud. The TwinCAT Analytics data analysis software tool can also increase the productivity of the plant: comprehensive condition monitoring allows for predictive maintenance and reduces the downtime of machines and plants.

EtherCAT, the fast fieldbus: Global standard for sheet metal working

The EtherCAT technology was launched on the market by us in 2003 and made available as an open standard for automation technology. With outstanding performance, flexible choice of topology, comprehensive diagnostics and simple configuration, EtherCAT is ideally suited for use in sheet metal working machines. We offer the largest number of EtherCAT-compatible automation modules for I/Os and for drive technology. In addition, a large number of EtherCAT-compatible sensors and actuators from third-party manufacturers are also available on the market, thus ensuring a high level of investment security. The fast and highly precise eXtreme Fast Control (XFC) solution with I/O response times of less than 100 µs improves the productivity of sheet metal working machines and reduces waste and the consumption of resources.

For high-performance machines and highly complex applications, we have introduced EtherCAT G to the market. As a continuation of the EtherCAT success principle, EtherCAT G provides speeds of 1 Gbit/s or 10 Gbit/s. The transmission rate of 100 Mbit/s currently used by EtherCAT can be increased by a factor of 10 or 100. Both performance stages represent system-compliant enhancements of the EtherCAT technology – the well-known "on-the-fly" principle remains unchanged.

One Cable Technology minimizes cable and mounting costs

For line systems and modular machine concepts, we offer EtherCAT P, a superior single-cable solution for the field level. EtherCAT P integrates the EtherCAT communication as well as the system and peripheral voltage in one cable. In addition, EtherCAT P enables the direct forwarding of a power supply via the devices. All benefits of EtherCAT are retained, including free choice of topology, high speed, high-precision synchronization, extensive diagnostics. EtherCAT P is the optimum bus system for sensors, actuators and measurement technology in sheet metal processing. In one cable automation, decentralized terminal boxes and individual machine modules are supplied with control data and power via a single cable. The previously familiar, large control cabinets can thus be partly or completely dispensed with, so that the footprint of the plant is significantly reduced.

Thanks to EtherCAT P, it is possible to implement modular machines and system concepts with high flexibility and considerably reduced installation and commissioning effort. Material costs, installation effort and time are saved; the error rate during the installation is reduced. Due to the omission of the power feed it is possible to make sensors and actuators smaller, and the space required in drag chains, control cabinets and in the machine itself is reduced. In other words, EtherCAT P enables above-average performance with low connection costs.

All safety functions can be integrated into any conceivable machine architecture with TwinSAFE: from the stand-alone solution to the distributed and the software controller, which meets even the most complex requirements.
All safety functions can be integrated into any conceivable machine architecture with TwinSAFE: from the stand-alone solution to the distributed and the software controller, which meets even the most complex requirements.

TwinSAFE: the open and scalable safety technology

In TwinSAFE, we have implemented a universal safety concept that integrates safe functionalities into the standard control platform. All safety functions such as emergency stop, safety door monitoring, two-hand operation, safety mat evaluation and muting, safe position and safely limited speed, can be programmed and configured with TwinCAT. Safety technology is seamlessly integrated into the terminal segment via the TwinSAFE I/O modules, allowing safe signals to mix with standard signals as required.

The typical safety functions can be programmed or configured according to the safety requirements in a TwinSAFE Logic Terminal via standard safety function blocks. All Beckhoff safety controllers are suitable for applications up to SIL 3 according to IEC 61508 or PLe of ISO 13849-1. The safety controllers support complex, safe analog evaluations. With the help of the TwinSAFE SC technology, it is possible to qualify standard signals for safety tasks in any network or on any fieldbus. For this purpose, corresponding EtherCAT Terminals are available.

Large networked plants pose major challenges for all parties involved, especially with regard to safety technology. TwinSAFE offers the option to completely or partially decentralize the safety application as required. Each machine or, if necessary, each unit can easily be equipped with its own safety logic.

Pluggable system solution for control cabinet-free automation: The MX-System
Pluggable system solution for control cabinet-free automation: The MX-System

Control cabinet-free automation with the MX-System

For the first time, the MX-System enables completely control cabinet-free automation solutions in machine and system engineering. The combination of baseplate and function modules resulting from the modular system combines all the tasks and features of a control cabinet: power supply, fuse protection and distribution, generation and monitoring of auxiliary voltages, sequence control with inputs and outputs, control of motors and actuators, and the connection level for the field devices. The full system integration of all machine functionalities is achieved via freely selectable IPC, coupler, I/O, drive, relay, and system modules, which can be configured and combined according to the specific application.

The consistently systemic approach of comprehensively coordinated assemblies, certified to international standards, enormously reduces the effort required for planning, assembly, machine installation, and maintenance. Since considerably fewer components are required than in traditional control cabinet design to implement the same requirements, the entire MX-System is significantly more compact than previous solutions. The system footprint is reduced, and system availability and flexibility are also increased. In each life cycle phase of a control system, the MX-System offers significant advantages over the classic control cabinet.

The advantages of the MX-System for sheet metal working at a glance:

  • optimized footprint in machine hall
  • reduced complexity and thus high reliability
  • easy diagnostics and maintenance via diagnostics app
  • IP67 protection rating enables use alongside water jet machining
  • can be integrated into the machine design of a sheet metal processing plant
  • Modules can be replaced by non-specialist personnel.

Beckhoff product highlights for cutting and welding machines

PC-based control integrates all engineering and runtime processes on a centralized TwinCAT software platform.
PC-based control integrates all engineering and runtime processes on a centralized TwinCAT software platform.

One control platform for all functionalities: TwinCAT

The TwinCAT automation software consists of runtime systems for the real-time execution of PLC, HMI, NC, CNC and robotics applications and is at the same time the development environment for programming, diagnostics and configuration. All main IEC 61131-3 programming languages are available for real-time applications. The object-oriented extensions of IEC 61131-3 enable the modularization of the programming code, the software encapsulation of machine functions and, in conjunction with that, improved structuring, simpler maintenance, re-usability and expandability of the software. C/C++ and MATLAB®/Simulink® modules can be integrated in the IEC context via existing interfaces or operated independently in the TwinCAT real-time environment. Moreover, open interfaces as well as the use of the latest technological standards based on Windows operating systems open up a wide range of options for the user, such as integration in existing visualization, control and database systems. Multi-core and many-core technologies are fully supported by TwinCAT.

Extensive software function modules and libraries for industry-specific requirements facilitate the engineering and implementation of machine functions:

  • TwinCAT Automation Interface: supports users in the automatic generation of machine configurations
  • TwinCAT HMI: convenient development and maintenance of visualization objects and user interfaces
  • TwinCAT Vision: enables image processing directly in the control platform
  • TwinCAT interfaces to machine learning algorithms: use of AI methods in the traditional control environment
  • TwinCAT Scope: accelerates commissioning and service processes
  • TwinCAT libraries for Motion Control and supplements for various robot kinematics: saving of development time thanks to tested and optimized algorithms
  • TwinCAT Hydraulic Positioning: contains all necessary software functions for valve or pump-controlled axes or servo pumps

Control Panels for sheet metal working with innovative multi-touch operating technology. A push-button extension that is optimized for CNC applications is available for simple and convenient machine operation.
Control Panels for sheet metal working with innovative multi-touch operating technology. A push-button extension that is optimized for CNC applications is available for simple and convenient machine operation.

TwinCAT CNC: from entry-level to high performance

TwinCAT NC Interpolation (NC I) is the NC system for interpolated path movements and robotics that replaces conventional axis assemblies. Due to the direct connection to the TwinCAT PLC and the TwinCAT Motion functions, NC tasks can be solved in different processing machines. Powerful software libraries for various robot kinematics supplement the TwinCAT NC I for diverse motion tasks. TwinCAT NC I uses the PC's power and enables axis control on Windows.

At the same time, TwinCAT CNC offers extensive CNC functionality as a pure software solution on a PC basis. TwinCAT CNC covers the complete range of classic CNC path control, including high-end systems for complex motion and kinematics requirements. A maximum of 128 interpolating axes can be controlled with up to 20 channels with extensive coordinate and kinematic transformations. Through support for multi-core and 64-bit operating systems, TwinCAT 3 opens up performance reserves that can be utilized for high-precision control of high-speed laser cutting machines, for example. The .Net-based CNC user interface covers as standard the basic functions such as on-line language changeover, setup functions, global message system and user management. Application-specific parameterization and expandability allows customer requirements to be implemented flexibly and quickly. The scalable Beckhoff CNC solution is available in all performance classes: from compact Embedded PCs with integrated I/O interfaces to Industrial PCs with multi-core processors. The user can choose between optional functions and scalable hardware platforms to configure a performance-based, efficient and cost-effective CNC control system.

Machine manufacturers can use TwinCAT Vision to integrate all image processing tasks directly into the overall control system. The result is modern machine concepts that meet future market requirements and increase the competitiveness and investment security of their own products.
Machine manufacturers can use TwinCAT Vision to integrate all image processing tasks directly into the overall control system. The result is modern machine concepts that meet future market requirements and increase the competitiveness and investment security of their own products.

Image processing integrated in the controller ensures the quality of the parts in sheet metal working

There is a wide range of applications for controller-integrated image processing in sheet metal working: During the feeding of parts, the position and shape of the raw materials can be detected and the feeding robot can be prepared for the method of gripping a part. Furthermore, the position and shape of the raw material can also be used to determine how, for example, a nesting plan can be adjusted in a cutting machine in order to minimize waste. Optical quality monitoring has long been known in sheet metal working, too. However, due to integration costs and the lack of complete solutions, it has not yet been established as a standard. The approach of PC-based control technology from Beckhoff offers the ideal solution here. With TwinCAT Vision, the image processing functions are fully integrated into the machine programmer's well-known engineering environment. This simplifies programming and makes the test run much simpler. All control functions derived from image processing, such as the exact determination of the position of the workpiece or the triggering of the camera and the light source, are synchronized in real-time. This is a key advantage of the integrated image processing solution over separate systems.

Control Panels and Panel PCs as a unique selling point for your machine

For the machine manufacturer, the ergonomic operation and the unmistakable appearance of a machine play a significant role in its success on the market. In addition to design and color, the Control Panel is of great importance as the front end of a machine. More and more mechanical engineering customers therefore want an industry or customer-specific user interface as a unique selling point. Based on an extensive portfolio of standard Control Panels and Panel PCs, Beckhoff offers a wide range of solutions with regard to technical form and design.

A panel design that matches the appearance of the machine in color and dimensions underlines its innovative character. There are no limits to the implementation of the customer's wishes: from the customer-specific company logo inserted in the factory and the color scheme to match the machine design, to the completely individually designed panel on the basis of an individual device design.

In order to meet the needs of the industry for ergonomic operation, Beckhoff offers Control Panels and Panel PCs that are optimally suited to the various processes. The needs-based design of the standard panels through the integration of manually operated push buttons and switches makes machine operation more comfortable. Based on in-depth knowledge of the individual process steps in sheet metal working and metal forming, an industry-specific panel is created from a Beckhoff standard panel without a great deal of development work and expenditure.

The AMP8000 servomotor with directly integrated servo drive paves the way for the minimization of the control cabinet. The performance values of the motor remain unchanged with a virtually identical size. Reduction to a single coupling module, which supplies several servomotors via a single cable, saves material, space, costs and mounting effort.
The AMP8000 servomotor with directly integrated servo drive paves the way for the minimization of the control cabinet. The performance values of the motor remain unchanged with a virtually identical size. Reduction to a single coupling module, which supplies several servomotors via a single cable, saves material, space, costs and mounting effort.

Modular design concept for maximum flexibility and space savings

The AMP8000 distributed servo drive system breaks new ground in modular machine design. The AMP8000 integrates the servo drive into the servomotor in a very compact design. Relocating the power electronics directly into the machine reduces the space requirement in the control cabinet to a single coupling module, which supplies several servo drives with only one cable via a distribution module. This leads to significant savings in material, space requirements, costs and assembly work. A power supply module executed in a high protection rating even relocates the entire system into the machine. With its few components, the AMP8000 system is easy to configure. Only a single type of cable is needed to connect supply modules, distribution modules and drives with each other. Other components such as motor chokes, fuses or filters are not required for the operation of the system. All connection and power supply modules also have an EtherCAT P connection for the Beckhoff I/O portfolio. This significantly simplifies the connection to additional inputs, encoders or latch units.

The C60xx series of scalable ultra-compact industrial PCs combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.
The C60xx series of scalable ultra-compact industrial PCs combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.

Extremely space-saving, flexibly expandable and rugged

With the C60xx industrial PC Series, Beckhoff meets the requirements of the sheet metal working industry with regard to sturdiness, scalability of performance and low space requirements. The C60xx series is ideally suited for control, visualization and communication, for example into the cloud. The latest Intel® processors − in three different performance classes, from the Intel Atom® with one core to the Intel® Core™ i7 with eight cores – offer maximum scalability and power density with an optimal price-performance ratio.

To prevent fluctuations in the IPC supply voltage, the industrial PCs from the C60xx series can optionally be extended by a UPS of the type CU81xx. The UPS ensures that important control and operating data are saved securely in the event of major voltage drops and that the Industrial PC is shut down in a controlled manner. A quick restart of the plant and thus a high availability is guaranteed.

The industrial PCs from the C60xx series offer an additional advantage for use in press because almost no mechanically movable parts are installed. The only exception is the C603x series, which is equipped with a speed-controlled fan.

TwinCAT IoT supports standardized protocols for cloud communication and for sending push messages with smart devices. TwinCAT Analytics enables the complete online and offline analysis of machine and production data using comprehensive data recording in synchronization with the cycle.
TwinCAT IoT supports standardized protocols for cloud communication and for sending push messages with smart devices. TwinCAT Analytics enables the complete online and offline analysis of machine and production data using comprehensive data recording in synchronization with the cycle.

TwinCAT IoT supports the communication with cloud systems

Beckhoff has developed the TwinCAT IoT software library for communication between the machine controller and cloud-based services. It supports the standardized protocols OPC UA, AMQP and MQTT for communication with popular cloud systems such as Microsoft Azure™ and Amazon Web Services, as well as private cloud systems in the company's own network. Built-in security mechanisms prevent the misuse of data through unauthorized access and protect the company's intellectual property.

TwinCAT Analytics is used to record and evaluate the process data in synchronization with the machine cycle. With the corresponding analysis tools, all necessary information for predictive maintenance or for the optimization of the machine with regard to energy and process can be derived from the stored data. Post-mortem analyses, diagnosis of sporadic errors, early detection of quality losses and detection of production bottlenecks increase plant reliability and availability.

TwinCAT Cloud Engineering enables the instantiation and use of existing TwinCAT engineering and runtime products directly in the cloud. It is accessed simply via the Beckhoff website.

With its flexible scalability, the Beckhoff drive technology is suitable for use in all application areas of sheet metal working.
With its flexible scalability, the Beckhoff drive technology is suitable for use in all application areas of sheet metal working.

Beckhoff drive technology for the complete range of applications

In combination with the motion control solutions offered in the TwinCAT automation software, the Beckhoff drive technology represents an advanced and complete drive system. It is modular and highly scalable, offering the right solution for every area of application and every performance requirement. This ranges from space-saving servo terminals for ultra-compact drive technology to the AX8000 and AX5000 EtherCAT Servo Drives for medium to upper performance classes. The integrated advanced control technology of the AX series supports fast and highly dynamic positioning tasks. The extensive range of linear and rotary servomotors is optimally tailored to the servo drives and is suitable for highly dynamic and accurate multi-axis positioning requirements.
The AM8000 servomotor series is distinguished by the One Cable Technology: it combines power and feedback signals in one standard motor cable to reduce hardware and commissioning costs, permitting the design of lighter and more compact machine tools. Further encoder signals (EnDAT 2.2) can be connected via an optional multi-feedback card. The EtherCAT servo terminals represent an inexpensive and compact alternative for applications with small forces. Solutions up to 8 A are available in the I/O system along with the option to connect stepper, servo, DC and AC motors with IP20 or IP67 protection.