VOS2000 | Lenses
VOS2000 | Lenses |
||||
Image circle Ø 11 mm | ||||
Focal length | ||||
6 mm |
VOS2000-0625 2.0 µm, f = 6 mm, f/2.5 |
|||
8 mm |
VOS2000-0822 2.0 µm, f = 8 mm, f/2.2 |
|||
12 mm |
VOS2000-1218 2.0 µm, f = 12 mm, f/1.8 |
|||
16 mm |
VOS2000-1616 2.0 µm, f = 16 mm, f/1.6 |
|||
25 mm |
VOS2000-2516 2.0 µm, f = 25 mm, f/1.6 |
|||
35 mm |
VOS2000-3522 2.0 µm, f = 35 mm, f/2.2 |
|||
50 mm |
VOS2000-5028 2.0 µm, f = 50 mm, f/2.8 |
specified values for the product: pixel size, focal length, starting aperture