DetachFixClose

AX1000 | Economy servo drive

AX1000

AX1000

Number of axis
1 2
Rated supply voltage
1 x 110…240 V AC AX1101-1xxx New
single-axis module, 1 x 110…240 V AC, 1.65 A
AX1103-1xxx New
single-axis module, 1 x 110…240 V AC, 3.4 A
AX1106-1xxx New
single-axis module, 1 x 110…240 V AC, 6.9 A
AX1201-1xxx New
dual-axis module, 1 x 110…240 V AC, 2 x 1.65 A
AX1203-1xxx New
dual-axis module, 1 x 110…240 V AC, 2 x 3.4 A
3 x 208…480 V AC AX1103-3xxx New
single-axis module, 3 x 208…480 V AC, 3.4 A
AX1106-3xxx New
single-axis module, 3 x 208…480 V AC, 6.9 A
AX1203-3xxx New
dual-axis module, 3 x 208…480 V AC, 2 x 3 A
AX1206-3xxx New
dual-axis module, 3 x 208…480 V AC, 2 x 6 A