DetachFixClose

AG3400 | Economy planetary gear units with output flange

AG3400

AG3400

Design
straight
Sizes
NPT005 AG3400-+NPT005S
nominal output torque 5.1…6.5 Nm
NPT015 AG3400-+NPT015S
nominal output torque 17…21 Nm
NPT025 AG3400-+NPT025S
nominal output torque 40…50 Nm
NPT035 AG3400-+NPT035S
nominal output torque 100…130 Nm
NPT045 AG3400-+NPT045S
nominal output torque 200…350 Nm