Embedded PCs accessories

Beckhoff provides a large portfolio of accessories for its products. All accessory parts shown here are tested and optimized for our products. Use original accessories in order to not endanger the proper function of the complete system.

Your selection:
    • BST | Beckhoff Service Tool

      BST | Beckhoff Service Tool

      Type:
      Backup and restore tool for Windows operating systems
    • CU8110-0060 | UPS component, capacitive

      Type:
      capacitive uninterruptible power supply (UPS), 55 W
      Capacity:
      0.3 Wh
      Protection rating:
      IP20
    • CU8110-0120 | UPS component, capacitive

      Type:
      capacitive uninterruptible power supply (UPS), 110 W
      Capacity:
      0.9 Wh
      Protection rating:
      IP20
    • CU8130-0120 | UPS component, battery-backed

      Type:
      battery-backed uninterruptible power supply (UPS), 110 W
      Capacity:
      15 Wh
      Protection rating:
      IP20
    • CU8130-0240 | UPS component, battery-backed

      Type:
      battery-backed uninterruptible power supply (UPS), 220 W
      Capacity:
      30 Wh
      Protection rating:
      IP20
    • CU8210-D001-0101 | WLAN USB stick for USA, Canada

      CU8210-D001-0101 | WLAN USB stick for USA, Canada

      Type:
      WLAN USB stick
      WLAN standards:
      802.11 b, g, n, a, ac (Wi-Fi 5)
      Transmission rate:
      max. 72.2 Mbit/s (20 MHz), 150 Mbit/s (40 MHz), 433.3 Mbit/s (80 MHz)
      Protection rating:
      IP20
    • CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand, India

      CU8210-D001-0102 | WLAN USB stick for Europe, Russia, South Africa, Israel, Korea, Taiwan, China, Japan, Australia, New Zealand, India

      Type:
      WLAN USB stick
      WLAN standards:
      802.11 b, g, n, a, ac (Wi-Fi 5)
      Transmission rate:
      max. 72.2 Mbit/s (20 MHz), 150 Mbit/s (40 MHz), 433.3 Mbit/s (80 MHz)
      Protection rating:
      IP20
    • CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

      CU8210-D001-0200 | WLAN USB stick for Arm®-based devices with Windows CE, for Europe, China

      Type:
      WLAN USB stick
      WLAN standards:
      802.11 b, g, n
      Transmission rate:
      max. 72.2 Mbit/s (20 MHz), 150 Mbit/s (40 MHz)
      Protection rating:
      IP20
    • CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

      CU8210-D004-0200 | LTE USB stick for USA, Canada, Europe, Taiwan, Australia, New Zealand

      Type:
      LTE USB stick
      Transmission rate:
      max. LTE DL 150 Mbit/s, UL 50 Mbit/s
      Protection rating:
      IP20
    • CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

      CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

      Type:
      cabinet dome for industrial WLAN and mobile network components
      Protection rating:
      IP66
    • CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

      CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

      Type:
      cabinet dome for industrial WLAN and mobile network components
      Protection rating:
      IP65
    • CX1900-012x, CX1900-013x | MicroSD cards

      CX1900-012x, CX1900-013x | MicroSD cards

      Type:
      MicroSD card
    • CX2900-002x, CX2900-003x, CX2900-004x | CFast cards

      CX2900-002x, CX2900-003x, CX2900-004x | CFast cards

      Type:
      CFast cards
    • CX2900-0192 | Battery pack for CX20xx

      CX2900-0192 | Battery pack for CX20xx

      Product series:
      Embedded PC
      Module type:
      Power supply unit
    • CX2900-0x0x | HDD/SSD

      Type:
      HDD/SSD