DetachFixClose

DeviceNet | Tabular product overview

IPC, Embedded PC

FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCI
DeviceNet master/slave FC5201
1-channel, DeviceNet master/slave
FC5202
2-channel, DeviceNet master/slave


I/O components for the control cabinet (IP20)

BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Standard Economy plus Compact
DeviceNet Bus Coupler BK5200
BK5220
BK5250


BCxxxx, BXxxxx | Bus Terminal Controller

BCxxxx, BXxxxx | Bus Terminal Controller

48 kByte program memory 256 kByte program memory
DeviceNet Bus Terminal Controller BC5250
BX5200


EL6xxx | Communication

EL6xxx | Communication

1-channel
DeviceNet master EL6752
DeviceNet, master/slave
EL6754
DeviceNet, master
DeviceNet slave EL6752-0010
EL6754-0010
DeviceNet, slave


I/O components for use on the machine (IP67)

IP1xxx-B52x | Digital input

IP1xxx-B52x | Digital input

2-channel 8-channel
Signal
24 V DC
Filter 3.0 ms
IP1001-B520
IP1002-B520
IP1001-B528
IP1002-B528
24 V DC
Filter 0.2 ms
IP1011-B520
IP1012-B520
IP1011-B528
IP1012-B528
Counter IP1502-B520
IP1502-B528


IP2xxx-B52x | Digital output

IP2xxx-B52x | Digital output

2-channel 8-channel
Signal
24 V DC
Imax = 0.5 A
IP2001-B520
IP2002-B520
IP2001-B528
IP2002-B528
24 V DC
Imax = 2 A, Σ 4 A
IP2021-B520
IP2022-B520
IP2021-B528
IP2022-B528
24 V DC
Imax = 2 A, Σ 12 A
IP2041-B520
IP2042-B520
IP2041-B528
IP2042-B528
PWM
Imax = 2.5 A
IP2512-B520
IP2512-B528


IP23xx-B52x | Digital combi

IP23xx-B52x | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IP2301-B520
IP2302-B520
IP2401-B520
IP2301-B528
IP2302-B528
IP2401-B528
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IP2311-B520
IP2312-B520
IP2311-B528
IP2312-B528
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IP2321-B520
IP2322-B520
IP2321-B528
IP2322-B528
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IP2331-B520
IP2332-B520
IP2331-B528
IP2332-B528


IP3xxx-B52x | Analog input

IP3xxx-B52x | Analog input

4-channel
Signal
± 10 V IP3102-B520
IP3102-B528
0/4…20 mA IP3112-B520
IP3112-B528
Resistance thermometer IP3202-B520
IP3202-B528
Thermocouple/mV IP3312-B520
IP3312-B528


IP4xxx-B52x | Analog output

IP4xxx-B52x | Analog output

2-channel
Signal
±10 V IP4112-B520
IP4112-B528
0…20 mA IP4132-B520
IP4132-B528


IP5xxx-B52x | Position measurement

IP5xxx-B52x | Position measurement

M12 connector
Function
SSI encoder interface IP5009-B520
IP5009-B528
Incremental encoder interface RS422 IP5109-B520
IP5109-B528


IP6xxx-B52x | Communication

IP6xxx-B52x | Communication

M12 connector
Signal
RS232 IP6002-B520
IP6002-B528
0…20 mA (TTY) IP6012-B520
IP6012-B528
RS422/RS485 IP6022-B520
IP6022-B528


IL23xx-B52x | Digital combi

IL23xx-B52x | Digital combi

M8 connector M12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2301-B520
IL2302-B520
IL2301-B528
IL2302-B528


Accessories

ZK1052-6xxx-3xxx | DeviceNet cables, pre-assembled

ZK1052-6xxx-3xxx | DeviceNet cables, pre-assembled

Open end Flange
Plug, straight ZK1052-6100-3xxx
ZK1052-6152-3xxx
Plug, angled ZK1052-6300-3xxx
ZK1052-6154-3xxx
Flange, straight ZK1052-6200-3xxx
ZK1052-6354-3xxx
Flange, angled ZK1052-6400-3xxx


ZB3xxx | DeviceNet cables sold by the meter

ZB3xxx | DeviceNet cables sold by the meter

Fixed installation
DeviceNet cable ZB5200


ZS1xxx | DeviceNet connectors for field assembly

ZS1xxx | DeviceNet connectors for field assembly

Male Female Male + female
Plug, straight ZS1052-0610
Plug, angled ZS1052-0630
Socket ZS1052-0620
ZS1052-0640
Termination resistor ZS1052-1610
Y splitter ZS1052-2600
ZS1052-2602
T splitter ZS1052-2601
Bus interface connector ZS1052-3000
Control cabinet feed-through ZS1052-6610