DetachFixClose

Maximizing performance and modularity

Gigabit data core for hybrid connectors

Core speed: Gigabit performance for distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications
One Cable Automation (OCA): The hybrid connector for all applications

Thanks to its high speed of up to 10 Gbit/s and 500 MHz, the new gigabit data core for hybrid connectors is suitable for all automation applications that require maximum performance. It fits seamlessly into the familiar modular system and is available with all power pole patterns and in all sizes. The data core is designed for use with a standard AWG26 wire cross-section and can also be used for standard Ethernet transmissions, along with EtherCAT G and EtherCAT G10. This is the perfect connection technology for implementing backbone applications for machinery and systems with Industrial Ethernet/EtherCAT.

Features

  • Speeds up to 10 Gbit/s and 500 MHz
  • high level of modularity
  • reduced complexity in the cabling process
  • more energy-efficient systems and machines

Products

Hybrid connectors

Hybrid connectors

The modular hybrid connectors developed by Beckhoff enable efficient and intuitive connecting and disconnecting.

OCA | One Cable Automation

OCA | One Cable Automation

One Cable Automation facilitates efficient and optimal cabling for devices, machines, and systems.

EtherCAT G

EtherCAT G

The continuation of the successful EtherCAT technology moves the available data rates up to 1 Gbit/s and 10 Gbit/s.

Further information