DetachFixClose

IP2xxx-Bxxx | Compact Box, digital output

IP2xxx-Bxxx | Digital output

IP2xxx-Bxxx | Digital output

2-channel 8-channel
Signal
24 V DC
Imax = 0.5 A
IP2001-Bxxx
8 x M8
IP2002-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IP2021-Bxxx
8 x M8
IP2022-Bxxx
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IP2041-Bxxx
8 x M8
IP2042-Bxxx
4 x M12
PWM
Imax = 2.5 A
IP2512-Bxxx
4 x M12