DetachFixClose

ELxxxx | EtherCAT Terminals, multifunctional

ELxxxx | Multifuctional

ELxxxx | Multifuctional

1-channel 2-channel 4-channel 8-channel 12-channel 16-channel
Digital inputs and outputs
24 V DC
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
Digitale inputs and outputs
24 V DC, XFC: Ton/Toff 1 µs
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
Analog input
Current, voltage, RTD, strain gauge, potentiometer
EL3751
24 bit, 10 ksps
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
Analog input
Current, voltage, norm signal
EL3072 Preferred type
12 bit, NAMUR NE43
EL3074 Preferred type
12 bit, NAMUR NE43
EL3078 New
16 bit, NAMUR NE43
EL3172 Preferred type
16 bit, NAMUR NE43
EL3174 Preferred type
16 bit, NAMUR NE43
Analog combi
Current, voltage
EL4374 New
16 bit, 1 ksps, 2 x input, 2 x output
Analog output
Current, voltage, norm signal
EL4072 New
16 bit
EL4074 New
16 bit
EL4078 New
16 bit
Digitale inputs and outputs, analog inputs and outputs EL8601-8411
8 x digital input, 1 x counter, 4 x digital output, 2 x PWM, 1 x analog input, 1 x analog output, 1 x encoder