DetachFixClose

EL4xxx | EtherCAT Terminals, analog output

EL4xxx | Analog output

EL4xxx | Analog output

1-channel 2-channel 4-channel 8-channel
Signal
0…10 V
Standard signal
EL4001
12 bit
EL4002
12 bit
EL4004
12 bit
EL4008
12 bit
EL4102
16 bit
EL4104
16 bit
0…±10 V
Standard signal
EL4031
12 bit
EL4032
12 bit
EL4034
12 bit
EL4038
12 bit
EL4132
16 bit
EL4134
16 bit
EL4732
16 bit, oversampling
0…20 mA
Standard signal
EL4011
12 bit
EL4012
12 bit
EL4014
12 bit
EL4018
12 bit
EL4112
16 bit
EL4114
16 bit
EL4712
16 bit, oversampling
4…20 mA
Standard signal
EL4021
12 bit
EL4022
12 bit
EL4024
12 bit
EL4028
12 bit
EL4122
16 bit
±10 mA EL4112-0010
16 bit
Ex i, 0/4…20 mA ELX4181
0/4…20 mA, single-ended, 16 bit, HART
ELX4154
0/4…20 mA, single-ended, 16 bit


EL4xxx | Analog combi

EL4xxx | Analog combi

1-channel 2-channel 4-channel 8-channel
Signal
±10 V/±20 mA EL4072 New
16 bit
EL4074 New
16 bit
EL4078 New
16 bit
EL4172 New
16 bit, 10 ksps
EL4174 New
16 bit, 10 ksps
EL4374 New
16 bit, 1 ksps, 2 x input, 2 x output

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.