EtherCAT Box | Industrial housing
EP1xxx | Digital input
EP1xxx | Digital input |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Filter parameterizable 0…100 ms |
EP1839-0022 8 x M12, with diagnostics |
|||
EP1839-0042 8 x M12, with diagnostics, EtherCAT M12 |
||||
24 V DC Filter 3.0 ms |
EP1008-0001 Preferred type 8 x M8 |
EP1008-0002 4 x M12 |
EP1809-0021 Preferred type 16 x M8 |
EP1809-0022 8 x M12 |
EP1008-0022 8 x M12 |
EP1809-0042 8 x M12, EtherCAT M12 |
|||
24 V DC Filter 10 µs |
EP1018-0001 8 x M8 |
EP1018-0002 4 x M12 |
EP1819-0021 16 x M8 |
EP1819-0022 8 x M12 |
EP1819-0005 16 x M8, 4-pin |
||||
EP1816-0003 connector with spring-loaded system |
||||
EP1816-0703 New connector with spring-loaded system, ID switch |
||||
EP1816-0008 D-sub, 25-pin |
EP1816-3008 D-sub, 25-pin, acceleration sensor |
|||
EP1816-1008 D-sub, 25-pin, changed pin assignment |
EP1859-0042 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms |
|||
24 V DC ground switching |
EP1098-0001 8 x M8, ground switching |
|||
24 V DC timestamp |
EP1258-0001 8 x M8, 2-channel timestamp |
EP1258-0002 4 x M12, 2-channel timestamp |
||
EP1258-0502 New 4 x M12, 8-channel multi-timestamping |
||||
24 V DC counter |
EP1518-0002 4 x M12, multi-function input |
|||
24 V DC safe input |
EP1908-0002 TwinSAFE, 8 safe inputs |
EP1918-0002 TwinSAFE Logic, 8 safe inputs |
||
EP1957-0022 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
||||
Ex i NAMUR |
EPX1058-0022 8 x M12 |
EP2xxx | Digital output
EP2xxx | Digital output |
||||||
4-channel | 8-channel | 16-channel | 24-channel | |||
Signal | ||||||
24 V DC Imax = 0.5 A, Σ 4 A |
EP2008-0001 Preferred type 8 x M8 |
EP2008-0002 4 x M12 |
EP2839-0022 8 x M12, with diagnostics |
|||
EP2008-0022 8 x M12 |
EP2809-0021 16 x M8 |
EP2809-0022 8 x M12 |
||||
EP2816-0003 connector with spring-loaded system |
EP2816-0004 M16, 19-pin |
|||||
EP2816-0008 D-sub, 25-pin |
EP2816-0010 2 x D-sub, 9-pin |
EP2817-0008 D-sub, 25-pin |
||||
24 V DC Imax = 0.5 A, Σ 16 A |
EP2809-0042 8 x M12, EtherCAT M12 |
|||||
EP2839-0042 8 x M12, with diagnostics, EtherCAT M12 |
||||||
24 V DC Imax = 2 A, Σ 4 A |
EP2028-0001 8 x M8 |
EP2028-0002 4 x M12 |
||||
EP2038-0001 8 x M8, with diagnostics |
EP2038-0002 4 x M12, with diagnostics |
|||||
24 V DC Imax > 2.0 A, Σ 16 A |
EP2028-0032 8 x M12 |
EP2038-0042 8 x M12, with diagnostics, EtherCAT M12 |
||||
24 V DC safe output |
EP1957-0022 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
EP2918-0032 TwinSAFE Logic, 8 safe outputs |
||||
25 V AC/30 V DC |
EP2624-0002 relay output, 4 x M12 |
|||||
PWM |
EP2534-0002 New PWM output, 2 A, 4 x M12, current-controlled |
EP23xx | Digital combi
EP23xx | Digital combi |
|||||
8-channel | 12-channel | 16-channel | |||
Signal | |||||
24 V DC inputs + outputs |
EP2308-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms |
EP2308-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms |
EP1859-0042 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms |
||
EP2318-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs |
EP2318-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs |
EP2316-0003 8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs |
EP2316-0008 8 inputs + 8 outputs, D-sub, 25-pin, 10 µs |
||
EP2328-0001 8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms |
EP2328-0002 4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms |
||||
24 V DC in-/outputs |
EP2338-0001 Preferred type 8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EP2338-0002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EP2339-0021 Preferred type 16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms |
EP2339-0022 8 x M12, 16 in-/outputs, Imax = 0.5 A, 3.0 ms |
|
EP2338-1001 8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms |
EP2338-1002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms |
EP2339-0121 16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms, ground switching |
|||
EP2338-2002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EP2349-0021 16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs |
EP2349-0022 8 x M12, 16 in-/outputs, Imax = 0.5 A, 10 µs |
|||
EP2339-0003 16 in-/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms |
|||||
EP2339-0703 New connector with spring-loaded system, ID switch |
|||||
EP2339-0042 8 x M12, 16 in-/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12, 3.0 ms |
|||||
24 V DC safe in-/outputs |
EP1957-0022 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
EP3xxx | Analog input
EP3xxx | Analog input |
|||||
1-channel | 2-channel | 4-channel | 8-channel | 16-channel | |
Signal | |||||
±10 V, ±20 mA Standard signal |
EP3162-0002 parameterizable, electrically isolated, single-ended |
||||
±10 V, 0/4…20 mA Standard signal |
EP3174-0002 Preferred type parameterizable, differential inputs |
||||
EP3174-0092 parameterizable, differential inputs, TwinSAFE SC |
|||||
EP3184-0002 parameterizable, single-ended |
|||||
EP3182-1002 2 analog inputs, parameterizable, single-ended, 2 digital control outputs (sink/source type), 24 V DC, short-circuit proof |
EP3184-1002 parameterizable, single-ended, 2 channels per socket |
||||
EP4374-0002 Preferred type 2 inputs + 2 outputs, parameterizable |
EP4378-1022 4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms |
||||
±10 V Standard signal |
EP3162-0002 parameterizable, electrically isolated, single-ended |
EP4304-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
|||
±20 mA |
EP4314-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
EP3048-0002 New 16 bit, NAMUR NE43 |
|||
Temperature measurement Resistance thermometer RTD |
EP3204-0002 Preferred type Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000 |
||||
Temperature measurement Thermocouple, mV |
EP3314-0002 Preferred type type J, K, L, B, E, N, R, S, T, U |
||||
Measuring bridge strain gauge |
EP3356-0022 24 bit, self-calibration |
||||
Acceleration measurement Position, vibration, Condition monitoring, IEPE |
EP3632-0001 16 bit, 50 ksps |
||||
EP3751-0160 New 1 x 3 axes |
EP3752-0000 2 x 3 axes |
||||
EP3751-0260 1 x 3 axes, acceleration/gyroscope |
|||||
Pressure measuring |
EP3744-0041 4 pressure inputs -1…1 bar (differential pressure to fifth connection) |
||||
EP3744-1041 4 pressure inputs 0…7 bar (differential pressure to fifth connection) |
|||||
EP3744-2041 New 4 pressure inputs -1…1 bar (differential pressure to fifth connection), high-precision |
|||||
EP3744-3041 New 4 pressure inputs 0…12 bar (differential pressure to fifth connection) |
|||||
Multi-function |
EP3754-0002 New ±10 V/±20 mA differential inputs, RTD, thermocouple |
||||
EP3754-0702 New ±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch |
|||||
Ex i 4…20 mA |
EPX3184-0022 4 x M12, single-ended, HART |
EPX3158-0022 8 x M12, single-ended |
|||
EPX3184-0092 New 4 x M12, single-ended, HART, TwinSAFE SC |
EP4xxx | Analog output
EP4xxx | Analog output |
||
4-channel | 8-channel | |
Signal | ||
±10 V, 0/4…20 mA Standard signal |
EP4174-0002 parameterizable |
|
EP4374-0002 Preferred type 2 inputs + 2 outputs, parameterizable |
EP4378-1022 4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms |
|
±10 V Standard signal |
EP4304-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
|
±20 mA |
EP4314-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
EP43xx | Analog combi
EP43xx | Analog combi |
||
4-channel | 8-channel | |
Signal | ||
±10 V, 0/4…20 mA Standard signal |
EP4374-0002 Preferred type 2 inputs + 2 outputs, parameterizable |
EP4378-1022 4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms |
±10 V Standard signal |
EP4304-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
|
±20 mA |
EP4314-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
EP5xxx | Position measurement
EP5xxx | Position measurement |
||
M12 | D-sub | |
Function | ||
SSI encoder interface |
EP5001-0002 1 MHz, 32 bit |
|
Incremental encoder interface RS422 |
EP5101-0002 32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s |
EP5101-0011 32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s |
EP5101-2011 32/16 bit, 5 V DC sensor supply, D-sub, 20 million increments/s |
||
EP5101-1002 32/16 bit, 24 V DC sensor supply |
||
Incremental encoder interface 24 V DC |
EP5151-0002 32/16 bit |
EP6xxx | Communication
EP6xxx | Communication |
|||||
1-channel | 2-channel | 4-channel | 8-channel | Other | |
Function | |||||
System |
EP6070-0060 license key module |
||||
EP6080-0000 memory box 128 kbyte |
|||||
Serial interface |
EP6001-0002 RS232, RS422/RS485, 5 V DC/1 A |
||||
EP6002-0002 RS232, RS422/RS485 |
|||||
EtherCAT/Ethernet |
EP6601-0002 switch port |
||||
IO-Link master |
EP6222-0002 New Class A |
EP6224-0002 Preferred type Class A |
|||
EP6224-2022 Class A |
|||||
EP6224-0042 Class A, EtherCAT M12 |
|||||
EP6224-0092 IO-Link, TwinSAFE SC, master |
|||||
EP6224-3002 Class B |
|||||
EP6224-3022 Class B |
|||||
EP6228-0022 Preferred type Class A |
|||||
EP6228-0042 Class A, EtherCAT M12 |
|||||
EP6228-3032 Class B |
|||||
EP6228-3132 4 x Class A, 4 x Class B |
|||||
EP6228-3142 4 x Class A, 4 x Class B, EtherCAT M12 |
|||||
2 x 16 character display |
EP6090-0000 display box |
EP7xxx | Compact drive technology
EP7xxx | Compact drive technology |
|||
< 3 A | > 3 A | ||
Function | |||
Servo motor module |
EP7211-0034 Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile MDP 742 |
||
EP7211-0035 Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile CiA DS402 |
|||
Stepper motor module |
EP7041-1002 Imax = 1.5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output |
||
EP7041-0002 Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output |
EP7047-1032 Imax = 5.0 A, 48 V DC |
||
EP7041-2002 Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug |
EP7041-4032 Imax = 5.0 A, 48 V DC, BiSS® C encoder |
||
EP7041-3002 Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (24 V DC encoder) |
|||
EP7041-3102 Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (5 V DC encoder) |
|||
DC motor output stage |
EP7342-0002 Imax = 3.5 A, 48 V DC |
||
Motor controller box |
EP7402-0057 for roller conveyor systems, 24 V DC, EtherCAT junction |
||
EP7402-0067 New for roller conveyor systems, 48 V DC, EtherCAT junction |
|||
EP7402-0167 for roller conveyor systems, 48 V DC |
EP8xxx | Special functions
EP8xxx | Special functions |
||
8-channel | 12-channel | |
Function | ||
Multi-function box |
EP8309-1022 8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output |
EP8601-0022 8 x digital input, 1 x counter, 4 x digital output, 2 x PWM, 1 x analog input, 1 x analog output, 1 x encoder |
EPxxxx | System
EPxxxx | System |
|||
Function | |||
Identification |
EP1111-0000 3 decimal ID switches |
||
Junctions |
EP1122-0001 Preferred type EtherCAT, 2-channel |
EP1312-0001 EtherCAT P, 2-channel |
EP9128-0021 Preferred type EtherCAT, 8 x M8 |
EP1122-8001 EtherCAT, 2-channel, Fast Hot Connect |
|||
Power distribution |
EP9208-1035 8-channel, M12, L coded, 7/8" |
EP9214-0023 4/4-channel, 7/8" |
EP9224-0023 Preferred type 4/4-channel, current measurement and data logging, 7/8" |
EP9214-0024 New 4/4-channel, M12, L-coded |
EP9224-0024 New 4/4-channel, current measurement and data logging, M12, L-coded |
||
EP9224-0037 4-channel, ENP B17, ENP to EtherCAT P |
EP9224-2037 4-channel junction, with power supply, ENP B17 |
||
PROFINET RT EtherCAT Box |
EP9300-0022 EtherCAT Box interface with PROFINET RT |
EP9320-0022 New EtherCAT Box interface with PROFINET RT |
|
EtherCAT media converter fibre optic |
EP9521-0020 1-channel, multi-mode |
||
Brake chopper box |
EP9576-1032 up to 72 V DC |
EPxxxx | TwinSAFE
EPxxxx | TwinSAFE |
||||
TwinSAFE type | ||||
Input | Input and Logic | Input, Logic and Output | Logic and Output | |
EtherCAT Box |
EP1908-0002 TwinSAFE, 8 safe inputs |
EP1918-0002 TwinSAFE Logic, 8 safe inputs |
EP1957-0022 TwinSAFE Logic, 8 safe inputs, 4 safe outputs |
EP2918-0032 TwinSAFE Logic, 8 safe outputs |
EPxxxx | ID switch
EPxxxx | ID switch |
||
4-channel | 16-channel | |
Category/version | ||
Digital input |
EP1816-0703 New connector with spring-loaded system, ID switch |
|
Digital combi |
EP2339-0703 New connector with spring-loaded system, ID switch |
|
Analog output |
EP3754-0702 New ±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch |
EPXxxxx | Explosion protection (Ex i)
EPXxxxx | Explosion protection (Ex i) |
||
4-channel | 8-channel | |
Signal | ||
Digital input NAMUR (IEC 60947-5-6) |
EPX1058-0022 8 x M12 |
|
Analog input 4…20 mA |
EPX3184-0022 4 x M12, single-ended, HART |
EPX3158-0022 8 x M12, single-ended |
EPX3184-0092 New 4 x M12, single-ended, HART, TwinSAFE SC |
EtherCAT P Box | Industrial housing
EPP1xxx | Digital input
EPP1xxx | Digital input |
|||||
4-channel | 8-channel | 16-channel | |||
Signal | |||||
24 V DC Filter parameterizable 0...100 ms |
EPP1839-0022 8 x M12, with diagnostics |
||||
24 V DC Filter 3.0 ms |
EPP1004-0061 4 x M8 |
EPP1008-0001 Preferred type 8 x M8 |
EPP1008-0002 4 x M12 |
EPP1809-0021 Preferred type 16 x M8 |
EPP1809-0022 8 x M12 |
EPP1008-0022 8 x M12 |
EPP1859-0022 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3.0 ms |
||||
24 V DC Filter 10 µs |
EPP1018-0001 8 x M8 |
EPP1018-0002 4 x M12 |
EPP1819-0021 16 x M8 |
EPP1819-0022 8 x M12 |
|
EPP1819-0005 16 x M8, 4-pin |
|||||
EPP1816-0008 D-sub, 25-pin |
EPP1816-3008 D-sub, 25-pin, acceleration sensor |
||||
EPP1816-0003 connector with spring-loaded system |
|||||
EPP1816-0703 New connector with spring-loaded system, ID switch |
|||||
24 V DC ground switching |
EPP1098-0001 New 8 x M8, ground switching |
||||
24 V DC Timestamp |
EPP1258-0001 8 x M8, 2-channel timestamp |
EPP1258-0002 4 x M12, 2-channel timestamp |
|||
24 V DC Counter |
EPP1518-0002 4 x M12, multi-function input |
EPP2xxx | Digital output
EPP2xxx | Digital output |
||||||
1-channel | 4-channel | 8-channel | 16-channel | 24-channel | ||
Signal | ||||||
24 V DC Imax = 0.5 A |
EPP2008-0001 8 x M8 |
EPP2008-0002 4 x M12 |
||||
24 V DC Imax = 0.5 A, Σ 3 A |
EPP2008-0022 8 x M12 |
EPP2809-0021 16 x M8 |
||||
EPP2809-0022 8 x M12 |
||||||
EPP2839-0022 8 x M12, with diagnostics |
||||||
EPP2816-0008 D-sub, 25-pin |
EPP2817-0008 D-sub, 25-pin |
|||||
EPP2816-0010 2 x D-sub, 9-pin |
||||||
EPP2816-0003 connector with spring-loaded system |
||||||
EPP2816-0004 M16, 19-pin |
||||||
24 V DC Imax = 2 A, Σ 3 A |
EPP2028-0001 8 x M8 |
EPP2028-0002 4 x M12 |
||||
EPP2038-0001 8 x M8, with diagnostics |
EPP2038-0002 4 x M12, with diagnostics |
|||||
25 V AC/30 V DC |
EPP2624-0002 relay output, 4 x M12 |
|||||
Current control LED control |
EPP2596-0002 LED control, 24 V DC |
EPP23xx | Digital combi
EPP23xx | Digital combi |
|||||
4-channel | 8-channel | 16-channel | |||
Signal | |||||
24 V DC inputs + outputs |
EPP2308-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms |
EPP2308-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms |
EPP1859-0022 8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3.0 ms |
||
EPP2318-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs |
EPP2318-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs |
||||
EPP2328-0001 8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms |
EPP2328-0002 4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms |
EPP2316-0003 8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs |
EPP2316-0008 8 inputs + 8 outputs, Imax = 0.5 A, D-sub, 25-pin, 10 µs |
||
24 V DC in-/outputs |
EPP2334-0061 4 x M8, 4 inputs/outputs, Imax = 0.5 A, 10 µs |
EPP2338-0001 Preferred type 8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EPP2338-0002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs |
EPP2349-0021 16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs |
EPP2349-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, 10 µs |
EPP2338-1001 8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms |
EPP2338-1002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms |
EPP2339-0021 Preferred type 16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms |
EPP2339-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, 3.0 ms |
||
EPP2338-2002 4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs |
|||||
EPP2339-0003 16 inputs/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms |
|||||
EPP2339-0703 New connector with spring-loaded system, ID switch |
EPP3xxx | Analog input
EPP3xxx | Analog input |
||||
1-channel | 2-channel | 4-channel | 8-channel | |
Signal | ||||
±10 V, 0/4…20 mA Standard signal |
EPP3174-0002 Preferred type parameterizable, differential inputs |
|||
EPP3184-0002 parameterizable, single-ended |
||||
EPP4374-0002 Preferred type 2 inputs + 2 outputs, parameterizable |
||||
4…20 mA Standard signal |
EPP3184-0802 single-ended, HART |
|||
±20 mA |
EPP4314-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
EPP3048-0002 New 16 bit, NAMUR NE43 |
||
Temperature measurement Resistance thermometer RTD |
EPP3204-0002 Preferred type Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000 |
|||
Temperature measurement Thermocouple, mV |
EPP3314-0002 Preferred type type J, K, L, B, E, N, R, S, T, U |
|||
Measuring bridge strain gauge |
EPP3356-0022 24 bit, self-calibration |
EPP3504-0023 24 bit, 10 ksps, push-in |
||
ERP3504-0022 24 bit, 10 ksps, M12, zinc die-cast |
||||
Acceleration measurement Position, vibration, Condition monitoring, IEPE |
EPP3632-0001 16 bit, 50 ksps, 2 x M8 |
|||
EPP3752-0000 2 x 3 axes |
||||
Pressure measuring |
EPP3744-0041 4 pressure inputs -1…1 bar (differential pressure to fifth connection) |
|||
EPP3744-1041 4 pressure inputs 0…7 bar (differential pressure to fifth connection) |
||||
Multi-function |
EPP3754-0702 New ±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch |
EPP4xxx | Analog output
EPP4xxx | Analog output |
||
4-channel | ||
Signal | ||
±10 V, 0/4…20 mA Standard signal |
EPP4174-0002 parameterizable |
|
EPP4374-0002 Preferred type 2 inputs + 2 outputs, parameterizable |
||
±10 V Standard signal |
EPP4304-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
|
±20 mA |
EPP4314-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
EPP43xx | Analog combi
EPP43xx | Analog combi |
||
4-channel | ||
Signal | ||
±10 V, 0/4…20 mA Standard signal |
EPP4374-0002 Preferred type 2 inputs + 2 outputs, parameterizable |
|
±10 V Standard signal |
EPP4304-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
|
±20 mA |
EPP4314-1002 2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs |
EPP5xxx | Position measurement
EPP5xxx | Position measurement |
||
M12 | D-sub | |
Function | ||
SSI encoder interface |
EPP5001-0002 1 MHz, 32 bit |
|
Incremental encoder interface RS422 |
EPP5101-0002 32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s |
EPP5101-0011 32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s |
EPP5101-1002 32/16 bit, 24 V DC sensor supply |
||
Incremental encoder interface 24 V DC |
EPP5151-0002 32/16 bit |
EPP6xxx | Communication
EPP6xxx | Communication |
|||||
1-channel | 2-channel | 8-channel | Other | ||
Function | |||||
Serial interface |
EPP6001-0002 RS232, RS422/RS485, 5 V DC/1 A |
EPP6002-0002 RS232, RS422/RS485 |
|||
IO-Link master |
EPP6224-0522 New Class A, 4 ports, timestamp |
EPP6228-0022 Preferred type Class A, 8 ports |
|||
2 x 16 character display |
EPP6090-0000 display box |
EPP7xxx | Compact drive technology
EPP7xxx | Compact drive technology |
||
< 3 A | > 3 A | |
Function | ||
Stepper motor module |
EPP7041-1002 Imax = 1.5 A, 48 V DC, incremental encoder |
|
EPP7041-3002 Imax = 5.0 A, 48 V DC, incremental encoder |
||
DC motor output stage |
EPP7342-0002 Imax = 3.5 A, 48 V DC |
EPPxxxx | System
EPPxxxx | System |
|||
Function | |||
Identification |
EPP1111-0000 with ID switch |
||
EtherCAT P diagnostics |
EPP9022-0060 4 x diagnostics (US, UP, IS, IP) |
||
Converter EtherCAT P to EtherCAT |
EPP9001-0060 EtherCAT P/EtherCAT connector with power transmission |
||
Branches |
EPP1322-0001 Preferred type 3 ports, with feed-in |
||
EPP1332-0001 3 ports, with refresh |
|||
EPP1342-0001 3 ports |
|||
Converter EtherCAT to EtherCAT P |
EPP1321-0060 EtherCAT to EtherCAT P |
||
Power distribution ENP to EtherCAT P |
EP9224-0037 4-channel, ENP B17, ENP to EtherCAT P |
||
TwinSAFE SC |
EPP9022-9060 4 x diagnostics (US, UP, IS, IP), TwinSAFE SC |
EPPxxxx | ID switch
EPPxxxx | ID switch |
||
4-channel | 16-channel | |
Category/version | ||
Digital input |
EPP1816-0703 New connector with spring-loaded system, ID switch |
|
Digital combi |
EPP2339-0703 New connector with spring-loaded system, ID switch |
|
Analog output |
EPP3754-0702 New ±10 V/±20 mA differential inputs, RTD, thermocouple, ID switch |
EtherCAT Box | Stainless steel housing
EQ1xxx | Digital input
EQ1xxx | Digital input |
||
8-channel | 16-channel | |
Signal | ||
24 V DC Filter 3,0 ms |
EQ1008-0002 4 x M12 |
EQ1809-0022 8 x M12 |
EQ2xxx | Digital output
EQ2xxx | Digital output |
||
8-channel | 16-channel | |
Signal | ||
24 V DC Imax = 0,5 A, Σ 4 A |
EQ2008-0002 4 x M12 |
EQ2809-0022 8 x M12 |
EQ2339-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
EQ23xx | Digital combi
EQ23xx | Digital combi |
||
16-channel | ||
Signal | ||
24 V DC Filter 3,0 ms |
EQ2339-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
EQ3xxx | Analog input
EQ3xxx | Analog input |
||
4-channel | ||
Signal | ||
±10 V, 0/4…20 mA Standard signal |
EQ3174-0002 parameterizable, differential inputs, 16 bit |
|
Temperature measurement Resistance thermometer RTD |
EQ3204-0002 Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000 |
|
Temperature measurement Thermocouple, mV |
EQ3314-0002 type J, K, L, B, E, N, R, S, T, U |
EtherCAT Box | Zinc die-cast housing
ER1xxx | Digital input
ER1xxx | Digital input |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC Filter 3.0 ms |
ER1008-0001 8 x M8 |
ER1008-0002 4 x M12 |
ER1809-0021 16 x M8 |
ER1809-0022 8 x M12 |
ER1008-0022 8 x M12 |
||||
24 V DC Filter 10 µs |
ER1018-0001 8 x M8 |
ER1018-0002 4 x M12 |
ER1819-0021 16 x M8 |
ER1819-0022 8 x M12 |
ER1098-0001 ground switching |
||||
ER1258-0001 2-channel timestamp, 8 x M8 |
ER1258-0002 2-channel timestamp, 4 x M12 |
|||
24 V DC Counter |
ER1518-0002 adjustable input filters 0…100 ms, 4 x M12 |
ER2xxx | Digital output
ER2xxx | Digital output |
|||||
4-channel | 8-channel | 16-channel | |||
Signal | |||||
24 V DC Imax = 0.5 A |
ER2008-0001 8 x M8 |
ER2008-0002 4 x M12 |
|||
ER2008-0022 8 x M12 |
|||||
24 V DC Imax = 2 A, Σ 4 A |
ER2028-0001 8 x M8 |
ER2028-0002 4 x M12 |
|||
ER2038-0001 8 x M8, with diagnostics |
ER2038-0002 4 x M12, with diagnostics |
||||
24 V DC Imax = 2.8 A, Σ 16 A |
ER2028-1032 8 x M12 |
||||
24 V DC Imax = 0.5 A, Σ 4 A |
ER2809-0021 16 x M8 |
ER2809-0022 8 x M12 |
|||
25 V AC / 30 V DC |
ER2624-0002 relay output, 4 x M12 |
ER23xx | Digital combi
ER23xx | Digital combi |
||||
8-channel | 16-channel | |||
Signal | ||||
24 V DC inputs + outputs |
ER2308-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A |
ER2308-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A |
||
ER2318-0001 8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A |
ER2318-0002 4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A |
|||
ER2328-0001 8 x M8, 4 inputs + 4 outputs, Imax = 2 A |
ER2328-0002 4 x M12, 4 inputs + 4 outputs, Imax = 2 A |
|||
24 V DC in-/outputs |
ER2338-0001 8 x M8, 8 inputs/outputs, Imax = 0.5 A |
ER2338-0002 4 x M12, 8 inputs/outputs, Imax = 0.5 A |
ER2339-0021 16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
ER2339-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
ER2338-1001 8 x M8, 8 inputs/outputs, Imax = 0.5 A |
ER2338-1002 4 x M12, 8 inputs/outputs, Imax = 0.5 A |
ER2349-0021 16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
ER2349-0022 8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A |
ER3xxx | Analog input
ER3xxx | Analog input |
||
4-channel | ||
Signal | ||
±10 V, 0/4…20 mA Standard signal |
ER3174-0002 differential inputs, 16 bit |
|
ER3184-0002 single-ended, 16 bit, 2 per socket |
ER3184-1002 2 channels per socket |
|
Temperature measurement Resistance thermometer RTD |
ER3204-0002 Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, 16 bit |
|
Temperature measurement Thermocouple, mV |
ER3314-0002 type J, K, L, B, E, N, R, S, T, U, 16 bit |
ER4xxx | Analog output
ER4xxx | Analog output |
||
4-channel | ||
Signal | ||
±10 V, 0/4…20 mA Standard signal |
ER4374-0002 2 inputs + 2 outputs, parameterizable, 16 bit |
|
ER4174-0002 parameterizable, 16 bit |
ER6xxx | Communication
ER6xxx | Communication |
||
1-channel | 2-channel | |
Function | ||
Serial interface |
ER6001-0002 RS232, RS422/RS485, 5 V DC/1 A |
ER6002-0002 RS232, RS422/RS485 |
ER7xxx | Motion
ER7xxx | Motion |
||
< 3 A | > 3 A | |
Function | ||
Stepper motor module |
ER7041-1002 Imax = 1.5 A, incremental encoder, 2 digital inputs, 1 digital output |
|
ER7041-0002 Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output |
||
ER7041-2002 Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug |
||
ER7041-3002 Imax = 5 A, incremental encoder, for high-speed applications, encoder system (24 V DC encoder) |
||
DC motor output stage |
ER7342-0002 Imax = 3.5 A, 48 V DC |
ER8xxx | Special functions
ER8xxx | Special functions |
||
8-channel | ||
Signal | ||
0/4…20 mA |
ER8309-1022 8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output |