DetachFixClose

EPPxxxx | Industrial housing

Products

EPP1xxx | Digital input

EPP1xxx | Digital input

The EPP1xxx digital inputs are intended for the processing of digital/binary signals.

EPP2xxx | Digital output

EPP2xxx | Digital output

The EPP2xxx digital outputs are intended for the processing of digital/binary signals.

EPP23xx | Digital combi

EPP23xx | Digital combi

The EPP23xx I/O modules combine digital inputs and digital outputs in one device.

EPP3xxx | Analog input

EPP3xxx | Analog input

The EPP3xxx EtherCAT P Box modules process analog signals with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA.

EPP4xxx | Analog output

EPP4xxx | Analog output

The EPP4xxx EtherCAT P Box modules process analog signals with the levels 0 to 10 V, ±10 V, 0 to 20 mA and 4 to 20 mA.

EPP43xx | Analog combi

EPP43xx | Analog combi

The EPP43xxx modules combine the acquisition of analog input and output currents and voltages in one module.

EPP5xxx | Position measurement

EPP5xxx | Position measurement

The EPP5xxx EtherCAT P Box modules support other complex signals such as SSI encoders or incremental encoders.

EPP6xxx | Communication

EPP6xxx | Communication

The EPP600x serial interfaces enable the connection of devices with RS232 or RS422/RS485 interfaces to the control level.

EPP7xxx | Compact drive technology

EPP7xxx | Compact drive technology

IP67 modules for stepper and DC motors

EPPxxxx | System

EPPxxxx | System

Various EtherCAT P Box modules are also available for system tasks such as junctions, power distribution, etc.

EPPxxxx | ID switch

EPPxxxx | ID switch

ID switch modules with hexadecimal rotary switches offer fast addressing from 0 to 4095 for flexible device assignment.

EtherCAT P: the sensor, actuator and measurement bus

EtherCAT P: Communication and power in a single 4-wire standard Ethernet cable.
EtherCAT P: Communication and power in a single 4-wire standard Ethernet cable.

EtherCAT P combines communication and power in a 4-core standard Ethernet cable. The 24 V DC supply of the EtherCAT P slaves and the connected sensors and actuators is integrated: US (system and sensor supply) and UP (peripheral voltage for actuators) are electrically isolated from one another with a current of up to 3 A each for the connected components. All the benefits of EtherCAT are retained, such as the free topology, high speed, optimum bandwidth utilization, the processing of telegrams in passing, highly precise synchronization, extensive diagnostics, etc. The currents of US and UP are directly coupled to the cores of the 100 Mbit/s line, resulting in a very cost-effective and compact connection. EtherCAT P offers benefits both for connection of remote, smaller I/O stations in the terminal box and for decentralized I/O components locally in the process. A dedicated plug family was specially developed for EtherCAT P, in order to prevent potential damage caused by incorrect connection with standard EtherCAT slaves. It covers all applications from the 24 V I/O level through to drives with 630 V AC or 850 V DC and a current of up to 72 A.

The EPPxxxx EtherCAT P modules in IP67 protection cover the typical requirements spectrum for I/O signals: digital inputs (3.0 ms or 10 μs filter), digital outputs with 0.5 A output current, combination modules with digital inputs and outputs, analog inputs and outputs with 16-bit resolution, and thermocouple and RTD inputs. The EPP13xx EtherCAT P junctions are available for flexible topology configuration. The current carrying capacity of 3 A per EtherCAT P segment already enables a wide range of sensors/actuators to be used. If it should be necessary to feed-in the voltages again, the EPP1332-0001 EtherCAT P junction can be used to feed in both US and UP again at any point. The EPP1342-0001 should be used for topological branches without voltage boost.