DetachFixClose

Control cabinet feedthrough | Power cables

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs for power cables in different applications. The shown products represent a cross-section of the wide product portfolio.

No. Type PUR, drag-chain suitable PVC, AWG22, fixed installation PUR, AWG22, suitable for torsion/robotic application
(1) M8, socket, straight, female, 4-pin – open end ZK2020-3200-0xxx* ZK2020-3200-3xxx ZK2020-3200-6xxx
(2) M8, flange, straight, male, 4-pin, A-coded – open end, 4-wire ZK2020-3700-0xxx - -
(3) 7/8“, flange, straight, female, 5-pin – open end, 5-wire ZK2030-1600-0xxx - -
(4) M8, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded ZK2020-3132-0xxx* - -
(5) 7/8", socket, straight, female, 5-pin – open end, 5-wire ZK2030-1200-0xxx - -
(6) 7/8“, flange, straight, male, 5-pin – 7/8“, flange, straight, female, 5-pin ZK2030-1112-0000
(7) M8, flange, straight, female, 4-pin, A-coded – open end, 4-wire ZK2020-3800-0xxx - -
(8) M8, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded ZK2000-3132-0000
(9) 7/8", plug, straight, male, 5-pin – 7/8", socket, straight, female, 5-pin ZK2030-1112-0xxx - -
(10) M8, plug, straight, male, 4-pin, A-coded – M8, plug, straight, female, 4-pin, A-coded - - ZK2020-3132-6xxx

* preferred type

xxx = cable length in decimeters