DetachFixClose

Cables and connectors overview | EtherCAT P Box

The illustrated product overview shows a selection of cabling options for EtherCAT P Box modules for EtherCAT P and sensor cables. The shown products represent a cross-section of the wide product portfolio.

No. Type Article
EtherCAT cable, pre-assembled    
(1) RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin ZK1090-9191-Cxxx
(2) M8, plug, straight, male, 4-pin, A‑coded – M8, plug, straight, male, 4-pin, A-coded ZK1090-3131-2xxx
(3) M12, flange, straight, female, 4-pin, D‑coded – RJ45, socket, straight, female, 8-pin ZK1090-6292-0000
(4) M8, plug, straight, male, 4-pin, A‑coded – M12, plug, straight, male, 4-pin, D-coded ZK1090-3161-0xxx
M8 | Sensor cable, pre-assembled    
(5) M8, plug, angled, male, 3-pin, A‑coded – M8, socket, straight, female, 3-pin, A-coded ZK2000-2322-0xxx
(6) M8, plug, straight, male, 3-pin, A‑coded – M8, socket, straight, female, 3-pin, A-coded ZK2000-2122-0xxx
(7) M8, plug, straight, male, 3-pin, A‑coded – open end ZK2000-2100-0xxx
M12 | Sensor cable, pre-assembled    
(8) M12, plug, straight, male, 4-pin, A‑coded – M12, socket, angled, female, 4-pin, with LED, A-coded ZK2002-6164-0xxx
(9) M12, plug, straight, male, 4-pin, A‑coded – M12, socket, straight, female, 4-pin, A-coded ZK2000-6162-0xxx
(10) M12, plug, straight, male, 4-pin, A‑coded – open end ZK2000-6100-0xxx
(11) M12, plug, straight, male, 4-pin, A‑coded – DUO: 2 x open end ZK2000-6500-0xxx
(12) M12, plug, straight, male, 4-pin, A‑coded – DUO: 2 x M12, socket, straight, female, 2 x 4-pin ZK2000-6562-0xxx
M8 | Power cable, pre-assembled    
(13) M8, socket, straight, female, 4-pin, A‑coded – open end ZK2020-3200-0xxx
(14) M8, socket, angled, female, 4-pin, A‑coded – open end ZK2020-3400-0xxx
EtherCAT P to EtherCAT    
(15) EtherCAT P/EtherCAT interface, EtherCAT P input, M8 – EtherCAT output, M8, cable adapter, passive, socket-socket, M8, socket, straight, female, 4-pin, shielded, P-coded ZS7000-0005
M8 | EtherCAT P cable, pre-assembled    
(16) M8, plug, straight, male, 4-pin, P-coded – M8, flange, straight, female, 4-pin, P-coded ZK7000-0105-0xxx
(17) M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded ZK7000-0101-0xxx
(18) M8, plug, straight, male, 4-pin, P-coded – open end ZK7000-0100-0xxx
(19) M8, plug, straight, male, 4-pin, P-coded – M8, socket, straight, female, 4-pin, P-coded ZK7000-0102-0xxx
(20) M8, plug, angled, male, 4-pin, P-coded – M8, plug, angled, male, 4-pin, P-coded ZK7000-0303-0xxx
M8 | EtherCAT P, field assembly    
(21) EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG22/7), black with red stripe,
OD = 6.5 mm (±0.2 mm)
ZB7000
(21) EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG24/7), black with red stripe,
OD = 5.2 mm (±0.2 mm)
ZB7001
(22) M8, plug, metal, crimping method, straight, male, 4-pin, IP65/67, P-coded, Ø ≤ 6.5 mm ZS7000-0001
(22) M8, plug, metal, screw type, straight, male, 4-pin, IP65/67, P-coded, Ø ≤ 6.5 mm ZS7000-0002
(23) M8, socket, metal, screw type, straight, female, 4-pin, IP65/67, P-coded, Ø ≤ 6.5 mm ZS7000-0004

xxx = cable length in decimeters