DetachFixClose

TwinSAFE hardware

A broad range of components equipped with TwinSAFE Logic means full freedom in terms of choosing an architecture for the safety application at hand. In terms of I/O components, the TwinSAFE system offers an appropriate choice of safe input, output and mixed components, allowing the solution to be easily adapted to the specific requirements. The broad range of TwinSAFE components for all requirements includes the EtherCAT Terminals for control cabinet installation, the EtherCAT Box modules for use directly in the field and the EtherCAT plug-in modules for use in series machines.

In the area of drive technology, too, solutions are scarcely conceivable any more without safety functionality. Beckhoff has therefore integrated safety functionalities in its drive solutions early on, both into standard and compact drive technology.

Your selection:
    • EL6910 | EtherCAT Terminal communication interface, TwinSAFE Logic

      EL6910 | EtherCAT Terminal communication interface, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic
    • EK1960 | TwinSAFE Compact Controller

      EK1960 | TwinSAFE Compact Controller

      Product series:
      EtherCAT Terminals
      Type/signal:
      coupler
      Communication:
      EtherCAT
      Connection method (bus interface):
      RJ45
      Safety architecture:
      stand-alone, decentral, integrated logic
    • EL1904 | EtherCAT Terminal, 4-channel digital input, 24 V DC, TwinSAFE

      EL1904 | EtherCAT Terminal, 4-channel digital input, 24 V DC, TwinSAFE

      Channels:
      4
      TwinSAFE type:
      input
    • EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE Logic

      EL1957 | EtherCAT Terminal, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE, TwinSAFE LogicNew

      Channels:
      8
      TwinSAFE type:
      input, logic and output
    • EL2904 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE

      EL2904 | EtherCAT Terminal, 4-channel digital output, 24 V DC, 0.5 A, TwinSAFE

      Channels:
      4
      TwinSAFE type:
      output
    • EL1918 | EtherCAT Terminal, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      EL1918 | EtherCAT Terminal, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      TwinSAFE type:
      input and logic
    • EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

      EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic

      Channels:
      5, Combi
      TwinSAFE type:
      input, logic and output
    • EL2912 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, TwinSAFE, TwinSAFE Logic

      EL2912 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, TwinSAFE, TwinSAFE Logic

      Channels:
      2
      TwinSAFE type:
      logic and output
    • EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

      EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

      Product series:
      EtherCAT Terminals
      Type/signal:
      coupler
      Communication:
      EtherCAT
      Connection method (bus interface):
      RJ45
      Safety architecture:
      decentral
    • EL6900 | EtherCAT Terminal communication interface, TwinSAFE Logic

      EL6900 | EtherCAT Terminal communication interface, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic
    • EL6930 | EtherCAT Terminal communication interface, TwinSAFE Logic

      EL6930 | EtherCAT Terminal communication interface, TwinSAFE Logic

      TwinSAFE type:
      dedicated logic
    • ELM7211-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      ELM7211-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • ELM7211-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7211-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      4.5 A
    • ELM7212-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      ELM7212-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      4.5 A
    • ELM7212-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7212-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 4.5 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      4.5 A
    • ELM7221-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      ELM7221-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      8 A
    • ELM7221-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7221-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      8 A
    • ELM7222-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7222-9018 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      8 A
    • ELM7222-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      ELM7222-9016 | EtherCAT Terminal, 2-channel motion interface, servomotor, 48 V DC, 8 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      2
      Output current:
      8 A
    • ELM7231-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, TwinSAFE Logic

      ELM7231-9016 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      16 A
    • ELM7231-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, Safe Motion, TwinSAFE Logic

      ELM7231-9018 | EtherCAT Terminal, 1-channel motion interface, servomotor, 48 V DC, 16 A, OCT, STO, Safe Motion, TwinSAFE Logic

      Type/signal:
      servo
      Channels:
      1
      Output current:
      16 A
    • EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

      EP1908-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE

      Channels:
      8
      Connection method (signal):
      M12
      TwinSAFE type:
      input
    • EP1918-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE, TwinSAFE Logic

      EP1918-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      Connection method (signal):
      M12
      TwinSAFE type:
      input and logic
    • EP1957-0022 | EtherCAT Box, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

      EP1957-0022 | EtherCAT Box, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic

      Channels:
      12, Combi
      Connection method (signal):
      M12
      TwinSAFE type:
      input, logic and output
    • EP2918-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

      EP2918-0032 | EtherCAT Box, 8-channel digital output, 24 V DC, 2 A, M12, TwinSAFE, TwinSAFE Logic

      Channels:
      8
      Connection method (signal):
      M12
      TwinSAFE type:
      logic and output