DetachFixClose
PC-based control is the universal control platform for process technology applications. © zhaojiankang/fotolia
© zhaojiankang/fotolia

Integrates process technology into the overall control system:

PC-based control for metal working

Flexible and competitive production – process monitoring and networking in the steel mill

As a supplier to the automotive, electrical and construction industry as well as many other markets, the steel industry is one of the largest industrial sectors in the world and it faces extreme price pressures through rising global competition. Even if steel production still focuses on blast furnaces, continuous casting lines and rolling mills, the topics of digitalization and Industrie 4.0 have made their way into this tradition-steeped industry. Continuous process monitoring and connectivity along the entire value chain are essential for ensuring high quality, flexibility and efficiency in production.

From site development and operation to the logistics required to deliver to buyers, the integration of PC- and EtherCAT-based automation offers ideal conditions for horizontal and vertical communication in the context of a smart factory. In this way, carmakers, for example, can access rolling mill processes online in order to specify or change the material quality, dimensions and quantities of steel to be rolled, and tailor the delivery date just-in-time to suit their production schedules. For rolling mills in the steel mill, this means that such production changes have to be implemented quickly and flexibly. Because PC-based control technology integrates all functions in software, production changes can be accommodated flexibly. The collection, storage, analysis and linking of production, energy and plant data as captured in real-time allows precise process control and the ability to respond quickly to any irregularities. Efficient plant management also has a cost-reducing effect. For example, the production processes can be flexibly adapted to the energy supply. Measurement technology implemented in hardware and software modules allows seamless integration of measurement applications into the control system. This enables preventive maintenance based on intelligent machine monitoring and prevents costly plant outages. The integration of automation and process technology on one platform allows the processing of signals from both hazardous and non-hazardous areas.

Beckhoff technology highlights for metalworking

PC-based control integrates all control functions on a single platform. For the process industry, Beckhoff offers a comprehensive range of products to support the implementation of comprehensive solutions for unimpeded communication from zone 0 to the cloud.
PC-based control integrates all control functions on a single platform. For the process industry, Beckhoff offers a comprehensive range of products to support the implementation of comprehensive solutions for unimpeded communication from zone 0 to the cloud.

The control system for process automation

Beckhoff calls on a comprehensive range of modular components and deep-rooted, cross-sector expertise to create open automation systems using PC-based control technology. All control functions, such as PLC, visualization, cloud connection, measurement and safety technology are integrated on a consistent platform.

The system-integrated solution from Beckhoff offers an efficient alternative to traditional suppliers and is suitable for use in numerous markets, including oil and gas production, chemicals and petrochemicals, the hydrogen industry, metal processing, or the water and energy industries.

PC-based control for the process industry:

  • universal hardware and software platform for the automation of all process technology applications
  • extensive portfolio of components for explosion protection
  • high level of interoperability for investment protection and maximum flexibility
  • controller and cable redundancy for increased plant availability
  • established worldwide across all industries

EtherCAT Terminals for measurement technology tasks, functional safety or explosion protection can be combined freely and integrated into a holistic control system.
EtherCAT Terminals for measurement technology tasks, functional safety or explosion protection can be combined freely and integrated into a holistic control system.

EtherCAT Terminals integrate all control functions

Beckhoff uses the principle of PC-based control technology to combine a wide range of I/O components in a single system. For example, EtherCAT Terminals used for integrating functional safety can be freely combined with EtherCAT measurement terminals for precision and high-speed measuring, as well as with I/O modules featuring an integrated safety barrier for connecting intrinsically safe field devices from the hazardous area. These elements can then be integrated into a comprehensive control system, offering plant operators an efficient complete solution for all application-related requirements.

Flexible plant design with PC-based control:

  • integration of all I/O components into a single system
  • combination of safety, measurement technology, and explosion protection
  • openness towards third-party systems
  • high interoperability to simplify retrofits
  • system openness for investment protection

The comprehensive integration of the HART protocol in TwinCAT enables the functions from the engineering interface to be used.
The comprehensive integration of the HART protocol in TwinCAT enables the functions from the engineering interface to be used.

Simplifies the commissioning of field devices: TwinCAT

The full integration of the HART functionality into both the I/O system and the TwinCAT engineering environment ensures simple project planning and commissioning. The HART integration allows users to integrate HART field devices directly into the controller. In addition, TwinCAT reduces engineering effort: The TwinCAT FDT container enables the integration of field device DTMs directly into TwinCAT Engineering and thus offers programming and field device configuration in one environment.

Beckhoff ComDTM enables seamless integration of TwinCAT controllers into existing process control systems. DTMs from the field devices connected to the HART-capable EtherCAT Terminals can be integrated in any desired FDT containers with the help of the ComDTM. This allows field devices to be configured and parameterized remotely in the containers without the need for access to the PLC. Thanks to the comprehensive integration of the HART protocol in TwinCAT, the functions from the Engineering interface can be used.

TwinCAT Controller Redundancy protects plant uptime through redundant control operation using standard components.
TwinCAT Controller Redundancy protects plant uptime through redundant control operation using standard components.

Integrated controller redundancy increases plant availability

With plant availability playing such a crucial role in the process industry, measures to increase this include using redundant architectures to safeguard against failures of individual control components. For redundant controller operation, TwinCAT Controller Redundancy is available.

The system-integrated software solution allows two standard industrial PCs to be operated as redundant controllers that both run the same PLC program in just a few steps. An additional, high-performance network connection between the two controllers provides the necessary data synchronization, and the fact that standard Ethernet is used means no dedicated hardware components are required. With virtually no effort at all, this ensures that only one of the two industrial PCs addresses the fieldbus components at any given time and that the control programs are executed on both computers with the same database. If one controller fails, the second controller seamlessly takes over, preventing plant downtime and data loss.

NOA can be used to make data easily and securely available for plant and equipment monitoring.
NOA can be used to make data easily and securely available for plant and equipment monitoring.

Flexible automation components for NOA concepts

NAMUR Open Architecture (NOA) is designed to make data easily and securely available for plant and equipment monitoring and possible optimization without affecting existing automation systems. This is where our modular range of automation components allows us to offer a whole host of flexible solutions.

Many plants feature intelligent field devices that provide further data in addition to the measured value; however, this is often not taken into account, as is the case with HART field devices operated as 4…20 mA sensors, for example. In this case, the device data can be acquired by retrofitting a controller with HART-compatible I/O modules and made available via OPC UA. Depending on the application, the installation of additional sensors for condition monitoring is also useful. Here, the EtherCAT Box modules with an IP67 protection rating can be used. They can be installed directly in the field and thus require no space in the control cabinet.

Ideal for the process industry: The open EtherCAT fieldbus

As a universal and open high-speed fieldbus, EtherCAT is suitable for all areas of application, from PLC and drive technology to sensors, measurement and safety technology, and explosion protection. This means users only need a single communication technology for their entire plant. They can also rely on our in-depth expertise and benefit from the safety and optimal performance of the comprehensive EtherCAT architecture. Besides, the EtherCAT-based control is open with regard to integrating third-party EtherCAT devices and other fieldbus systems.

With its extended distance technology, EtherCAT also simplifies data acquisition across expansive areas by allowing communication over distances of up to 300 m. This can be realized via two EK1101-0010 Couplers which accept standard EtherCAT Terminal blocks. For greater distances, fiber optic solutions with a transmission length of up to 100 km are available. EtherCAT cable redundancy is used to set up a fault-tolerant ring topology to ensure that the network or network segments of a plant are always accessible. Moreover, the EtherCAT diagnostic concept enables comprehensive, complete, and fast error identification. This minimizes downtime, reduces maintenance requirements, and increases the availability of the plant.

Beckhoff product highlights for metalworking

The highly compact ELX EtherCAT Terminals are suitable for direct connection of intrinsically safe field devices up to zone 0/20.
The highly compact ELX EtherCAT Terminals are suitable for direct connection of intrinsically safe field devices up to zone 0/20.

The ELX series: Intrinsically safe according to IECEx, ATEX and NEC/CEC

Beckhoff’s ELX terminals combine highly compact remote I/O modules with safety barriers for the direct connection of intrinsically safe field devices from zone 0/20 and 1/21. This results in extremely narrow EtherCAT Terminals for the direct connection of intrinsically safe sensors and actuators. With their high resolution and accuracy, ELX terminals guarantee the standard of measurement quality that customers have come to expect from Beckhoff over the years. Another advantage stems from the compact design of the terminals, with up to eight intrinsically safe inputs available in the 12 mm housing. The absence of intermediate external barriers not only makes for a significant reduction in the space needed in the control cabinet, but also offers real cost advantages. With certification according to ATEX, IECEx, and NEC/CEC, as well as other country-specific standards and directives, ELX terminals can be used in virtually all markets worldwide.

The ELX terminals optimize virtually all process indudstry applications:

  • highly compact design
  • safety barrier and signal terminal combined
  • direct connection of intrinsically safe field devices
  • wide variety of signals
  • comprehensive range of certificates
  • considerable cost advantages

The EPX modules in IP67 are suitable for direct connection of intrinsically safe field devices up to zone 0/20.
The EPX modules in IP67 are suitable for direct connection of intrinsically safe field devices up to zone 0/20.

EPX modules combine IP67 protection rating with intrinsic safety

The EtherCAT Box modules in the EPX series combine intrinsic safety with an IP67 protection rating and are suitable for the implementation of modular and control cabinet-free system concepts in hazardous areas. The robust EPX modules can be mounted directly on the machine or plant and enable the acquisition of intrinsically safe signals up to zone 0/20. In this way, they offer reliable data acquisition in hazardous areas where control cabinets cannot – and should not – be installed. What’s more, their extremely compact modular design offers significant space savings, which in turn serves to cut down on costs. Additional advantages include simple commissioning, the avoidance of installation errors due to incorrect contact assignments, and the reduced cable lengths facilitated by on-site signal acquisition.

With its continuously expanding measurement technology portfolio, Beckhoff provides the full range of requirements in industrial measurement technology: from seconds-cycle to kHz range, from the measurement of voltage and current to vibrations and force measurement.
With its continuously expanding measurement technology portfolio, Beckhoff provides the full range of requirements in industrial measurement technology: from seconds-cycle to kHz range, from the measurement of voltage and current to vibrations and force measurement.

Precise measurement technology in the control cabinet: the ELM terminals

The EtherCAT measurement modules from the ELM series offer high-performance measurement technology and are specially designed for industrial use – with correspondingly short installation times in the common industrial control cabinet environment.

Two series are available: The ELM3x0x basic series, with high sample rates of 10 kSps, records highly dynamic processes with a high measuring accuracy – simultaneously across all channels and modules. The ELM3x4x economy series with a sampling rate of 1 kSps is aimed at processes with lower dynamics.

Both product lines support proven EtherCAT features such as distributed clocks, time stamping on the ns level and fieldbus diagnostics. Moreover, the EtherCAT diagnostic concept with a 100 Mbit data rate and integrated complete diagnostics enables fast error identification. The EtherCAT measurement modules thus automatically detect erroneous measurements that might otherwise be falsely taken for valid measurements. In this way, they ensure long-term reliable operation even in typical unmanned, low-maintenance plants.

Available as integrated or standalone models, the explosion-proof Control Panel solutions in the CPX series combine high-quality build and elegant design with advanced, capacitive multi-touch technology.
Available as integrated or standalone models, the explosion-proof Control Panel solutions in the CPX series combine high-quality build and elegant design with advanced, capacitive multi-touch technology.

Explosion-proof panels: The elegant CPX series with aluminium enclosures

With the CPX Panel series models, the proven multi-touch technology of Beckhoff Control Panels and Panel PCs is available in even more robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical ease of operation found on all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the Beckhoff panels, and the look and feel of the aluminium housing are maintained, making them visual highlights in explosion-proof environments. The comprehensive CPX Panel range includes a large selection of display formats, sizes, installation options and features. Depending on the area of application, both the panels for control cabinet installation and stand-alone panels for flexible installation nearly anywhere in a room are available. Moreover, the fanless Panel PCs can be used for highly reliable system control.

Multi-touch panels for the process industry:

  • capacitive touch technology optimizes operation
  • high-end design
  • robust and reliable
  • flexible installation options
  • distances of up to 100 m between the explosion-proof Panel and Industrial PC with CP-Link 4: transmission of video signal, USB 2.0 and power supply in one standard Cat. 6A cable

The Beckhoff components support various communication protocols, enabling the integration into all industrial process control systems. The connection can be established either via appropriate fieldbus couplers or via embedded controllers.
The Beckhoff components support various communication protocols, enabling the integration into all industrial process control systems. The connection can be established either via appropriate fieldbus couplers or via embedded controllers.

Controllers and remote I/Os allow flexible topologies

Powerful Industrial PCs form the basis for a central control station for the management and monitoring of the processes of the entire plant. Sensors and actuators are connected via remote I/Os, which transmit the data from the field to the control station via a fieldbus coupler.

Conversely, with the CX series of embedded PCs, which are certified according to ATEX, IECEx and NEC/CEC for use in zone 2/22, the control of a plant part can run locally in the control cabinet, which opens up potential for more efficient process automation, especially with regard to modularization. In addition, the various functions of TwinCAT automation software are usable directly in the field.

In both cases, the appropriate selection of the controller or coupler can ensure communication to the higher-level system via the required protocol.

TwinCAT MTP increases the flexibility of the plant, since the reduced engineering effort enables rapid changes to the module arrangement.
TwinCAT MTP increases the flexibility of the plant, since the reduced engineering effort enables rapid changes to the module arrangement.

Module automation with TwinCAT MTP

The modularity of process systems is standardized by the Module Type Package concept (MTP). MTP describes individual modules based on various aspects, including their interfaces and the executable services. The information about the module is stored in an MTP file, which is then imported into a higher-level control, which enables efficient commissioning and linking of modules from different manufacturers. The integration of the MTP concept into TwinCAT simplifies the guideline-compliant automation of a plant module through automatically generated source code and libraries for PLC programming. As a result, a prefabricated project structure is provided in which the user merely programs the process-specific functions of the service states. Subsequently, an MTP containing the module description can be exported directly from the TwinCAT project.

Benefits of TwinCAT MTP:

  • generates and exports MTP automatically
  • highly customizable for easy adaptation to existing processes
  • standard-compliant IEC 61131 function block library
  • simple MTP/P&ID import
  • seamless integration with TwinCAT Engineering
  • can be combined with TwinCAT XCAD Interface

In combination with the ELX terminals, TwinSAFE SC technology offers a highly compact solution for applications with requirements for intrinsically safe signal transmission and functional safety.
In combination with the ELX terminals, TwinSAFE SC technology offers a highly compact solution for applications with requirements for intrinsically safe signal transmission and functional safety.

ELX terminals: intrinsically safe signal transmission and functional safety

Beckhoff meets the requirements for process control technology regarding functional safety with the full integration of safety technology into the automation system. Compact and with a modular structure, the TwinSAFE safety solution fits seamlessly into the control platform. PC-based control thus offers a single platform that meets the requirements of both functional safety and explosion protection. The ELX terminals extended with TwinSAFE SC thus enable the direct connection of intrinsically safe field devices up to zone 0/20 for safety-related functions.

Functional safety and intrinsic safety in one system:

  • highly compact solution with up to four channels across only 12 mm
  • direct connection of intrinsically safe field devices up to zone 0/20
  • functional safety
  • considerable cost advantages

Wide range of functions for every application: The control platform TwinCAT
Wide range of functions for every application: The control platform TwinCAT

TwinCAT: The control platform for process industry

In the TwinCAT automation software Beckhoff provides a central platform for controlling process machines and systems. In addition to classic process control in the PLC program, algorithms written in C++, MATLAB® and Simulink® can also be executed in real time. Moreover, TwinCAT includes the HMI, the secure cloud connection via TwinCAT IoT and the use of cloud-based analytical functions via TwinCAT Analytics. The field of application of PC-based control is expanded with the extensive integration of specific process technology protocols and interfaces. TwinCAT supports all common protocols such as NAMUR, HART and FDT/DTM, covering all application areas.

TwinCAT highlights for the process industry:

  • a single tool for engineering and runtime
  • control-integrated Industrie 4.0 and IoT applications
  • comprehensive data evaluation with analytics functions
  • standardized communication via OPC UA
  • simplified field device configuration via FDT/DTM
  • execution of MATLAB® and Simulink® models

By integrating comprehensive IoT and analytics functionality, PC-based control technology opens up a wealth of options to optimize processes.
By integrating comprehensive IoT and analytics functionality, PC-based control technology opens up a wealth of options to optimize processes.

From sensor to cloud – universal solutions for the process industry

In the process industries, forward-looking automation solutions are required to enable cross-system connectivity. The traditional divide between discrete and process automation is no longer an obstacle. PC-based control technology offers all the essential prerequisites for a convergence of technologies in both application areas. It also provides the capability to integrate decentralized systems and enable centralized process control and evaluation at the same time. With its openness, PC-based control is also the ideal basis for realizing networked production in accordance with Industrie 4.0 and IoT concepts: from horizontal integration – even across company boundaries – to vertical integration with production systems to end-to-end engineering throughout the entire product lifecycle.

We developed the TwinCAT IoT software library for communication between the machine control system and cloud-based services. The library supports the standardized protocols OPC UA, AMQP and MQTT for communication with popular cloud systems such as Microsoft Azure™, Amazon Web Services, as well as private cloud systems in the local enterprise network.

Application reports and brochures

  • Compact carrying case solution offers versatile use in the field
    16.07.2024 | Application report

    Compact carrying case solution offers versatile use in the field
    Heat View Controls, Canada

    Heat treatment is traditionally used in the welding of pipelines to influence the material properties through controlled heating and cooling. A Canadian system integrator was looking for a flexible, compact system for controlling and documenting this process. With the space-saving EtherCAT Terminals and Industrial PCs from Beckhoff, the smallest version of the Heat View solution now even fits in a carrying case.

  • The control system for process automation: PC-based control
    06.06.2024 | Brochure

    The control system for process automation: PC-based control

    Beckhoff offers open automation solutions for the process industry: PC-based control provides a universal control system that can be used to automate all plants and processes.

  • High performance built in: PC-based control for sheet metal working
    11.10.2022 | Brochure

    High performance built in: PC-based control for sheet metal working

    As a specialist in PC-based control technology, Beckhoff provides proven, high-performance automation solutions for sheet metal working.

  • Explosion protection
    31.07.2020 | Brochure

    Explosion protection

    Guidelines, standards and certifications for explosion protection