![PC-based control for room automation PC-based control for room automation © Beckhoff](/media/pictures/stages/branches/building-automation/building-automation_room_automation.jpg)
PC-based control for room automation
![Building automation boosts efficiency and comfort Based on holistic building automation and universal BACnet communication, all relevant data for an optimised room control are available at all times, both on the level of individual room control and on the building management level. © Park Hotel Vitznau](/media/pictures/stages/branches/media-technology/media-technology_stage_parkhotel_vitznau.jpg)
![Precise blind control with PC-based control © Clariant](/media/pictures/stages/branches/building-automation/news_clariant_stage.jpg)
Precise blind control with PC-based control
Clariant, One Clariant Campus, Shanghai, China
Representative office Egypt
Clariant, One Clariant Campus, Shanghai, China
To achieve the best energy efficiency class A in accordance with EN 15232, Beckhoff offers the TF8040 TwinCAT 3 Building Automation library that supports room automation functions based on the VDI 3813 guidline. Comprehensive room automation exploits the interdependencies of facade control, lighting and climate control to create a pleasant room atmosphere. At the same time, efficient room and zone control also affects the primary systems: the heating and cooling demands and the air quantities are regulated according to need. When designing the heating, cooling, ventilation and air conditioning systems, the needs arising from the specific use of the building must be taken into account. A further benefit lies in the way in which a majority of the optimization functions can be realized within the software on a single system during commissioning and operations. As a result, no reconstruction work impedes operation and the time required for software adjustment also remains within reasonable limits. In certain cases, many modifiations can be made by accessing the system remotely, without the need for a service technician to visit the site.
Further information about our technologies and products for room automation can be found here: