DetachFixClose

Automation solutions for battery manufacturing

Rethinking battery production: The XTS linear transport system increases the flexibility and efficiency of your manufacturing processes.
Rethinking battery production: The XTS linear transport system increases the flexibility and efficiency of your manufacturing processes.

The fast-growing e-mobility market places high demands on battery cell production in terms of speed and efficiency. This is why intelligent, high-performance automation solutions are so essential. Our control technology enables end-to-end automation of all processes in battery manufacturing: from electrode production to module and pack assembly. PC-based control offers advantages for all machine types, no matter whether you produce round, pouch, or prismatic battery cells. We offer the perfect solutions for all forms of battery technology too: from lithium-polymer cells to solid-state battery cells to LFP cells.

Your head start in battery manufacturing with Beckhoff:

  • high speed thanks to fast cycle times
  • optimal synchronization of control functions on a single platform
  • execution of sophisticated motion tasks
  • flexible scalability of hardware and software

Control technology for all battery manufacturing processes

2d-industry-automobil-battery
12345678910

PC-based control optimizes all production steps:

Our vision system, for example, is used for winding round cells.
Our vision system, for example, is used for winding round cells.

High-precision battery cell winding

The rolling process used in round cell production involves winding a jelly roll from an anode strip, a cathode strip, and two separator strips. This calls for exceptional precision and speed.

Our approach involves the use of a central PC-based automation platform to achieve maximum process efficiency in battery cell winding, as this allows vision systems, motion tasks, and communication to I/Os to all be controlled with a high level of synchronicity. It also enables precise winding accuracy while maintaining high output.

Our product highlights for the winding process:

Pouch cells can be stacked using a Z-fold, for example.
Pouch cells can be stacked using a Z-fold, for example.

Quick and accurate stacking of battery cells

Pouch cells are produced in a stacking process: Electrode sheets of cathode or anode material are placed between separator layers – for example, with a Z-fold. Similar to the winding process for round cells, a high level of accuracy and speed are crucial in Z-folding.

With our modular TwinCAT automation software, even very complex motion tasks in the stacking process of battery cells can be executed with real precision. This makes it possible to control up to 255 axes synchronously. On the hardware side, a large portfolio of drive technology is available in various performance classes.

Our product highlights for the stacking process:

  • TwinCAT Motion Control: Synchronous control of up to 255 axes, along with the integration of robot kinematics
  • compact drive technology: Motion solutions for operation in even the smallest of installation spaces
  • XPlanar: Floating planar motor system for the transport or stacking process

The XPlanar transports battery cells between different processing stations flexibly.
The XPlanar transports battery cells between different processing stations flexibly.

Perfectly synchronized cell assembly

The stacked or wound electrode sheets are precisely assembled with all other cell components in the assembly process and placed in the packaging before the battery is filled with electrolyte fluid. Seamless synchronization between all movement and handling tasks is essential during assembly to ensure high-quality cells.

As all functions are executed consistently in TwinCAT with PC-based control, perfect coordination between all steps is assured: cell transport, robotics, handling, and vision all run on the same controller.

Our product highlights for cell assembly:

  • intelligent transport systems: XPlanar and XTS provide flexible transport between different processing stations
  • ATRO: Modular industrial robot with direct TwinCAT integration
  • Vision portfolio: Image processing that can be synced with all control processes

Electrolyte filling must meet explosion protection requirements.
Electrolyte filling must meet explosion protection requirements.

Ensure safe electrolyte filling with components for explosion protection

Once the wound or stacked battery cells have been placed in their packaging, they are filled with the electrolyte. In addition to precise metering of the electrolyte liquid, adequate safety measures with regard to explosion protection play a major role in this process step.

We also offer integrated automation solutions for hazardous areas: Process technology requirements can be implemented directly via the central control platform and integrated into real-time applications. An extended product range is available for use in potentially hazardous areas.

Our product highlights for electrolyte filling:

The EP7402, for example, is used to control roller conveyor systems for cell transportation.
The EP7402, for example, is used to control roller conveyor systems for cell transportation.

Flexible solutions for cell transport

For the initial charging and discharging processes and further cell aging, the battery cells are transported to various shelf storage systems after the electrolyte filling process. This primarily relies on roller conveyors and AGVs.

When it comes to controlling motor-driven roller conveyor systems, we offer a compact and seamlessly integrated solution in the form of the EP7402 EtherCAT Box. What’s more, our XTS and XPlanar intelligent transport systems allow you to completely rethink existing transport processes and design them with total flexibility.

Our product highlights for cell transport:

  • EP7402 EtherCAT Box: Compact controller for motor-driven roller conveyor systems
  • XTS with NCT: Enables handling and quality control during transport
  • XPlanar: Floating product transport with maximum flexibility

The TwinCAT automation software facilitates high-precision robot control.
The TwinCAT automation software facilitates high-precision robot control.

Powerful robotics solutions for module and pack assembly

Batteries used in electric cars are first assembled into modules after production and then into larger battery packs. During module assembly, the individual battery cells have to be glued and welded together within a very short time. This is where precise robotics solutions are required for accurate and fast positioning.

TwinCAT enables the implementation of all common robot kinematics via modular software blocks: Direct integration into the control platform ensures maximum performance and efficiency.

Our product highlights for battery module assembly:

Battery cells are visually inspected during transportation using vision technology.
Battery cells are visually inspected during transportation using vision technology. 

Visual inspection of battery cells with efficient vision technology

Each manufactured battery cell is affixed with a barcode or QR code to facilitate clear identification of the manufactured battery cells in the future. A visual inspection at the end of the production process ensures that all cells are ultimately checked and labeled. This typically occurs during cell transport.

The complete Beckhoff vision system enables image processing to be integrated into the control platform. The use of the XPlanar system also increases traceability, as the data from image processing can be combined with the position data from the XPlanar movers.

Our vision system for the final quality control:

Measurement terminals from the ELM series are used for the final inspection of battery modules or packs.
Measurement terminals from the ELM series are used for the final inspection of battery modules or packs.

High-precision measurement technology for testing battery packs

Once the individual battery cells are assembled into modules, and these modules into packs, it is essential to measure the electrical and thermal properties of the entire system. For example, the temperature of the individual packs is checked while the battery cells go through several charging cycles.

All common sensors can be integrated via the Beckhoff I/O modules. In this way, measurement tasks are integrated directly into the control system. The EtherCAT measurement terminals in the ELM series provide a broad portfolio for high-precision data acquisition.

Our measurement technology for all inspection and testing tasks:

  • ELM3002-0205 facilitates high-voltage measurement on batteries and generators
  • ELM3348-0003 is designed for high-precision temperature measurement with thermocouples
  • extensive portfolio of measurement terminals from the ELM series for other measurement tasks
  • integration of external measuring devices via corresponding communication terminals

Implemented worldwide: Beckhoff in battery manufacturing and e-mobility

Automation for highly precise and efficient production of lithium-ion battery modules

The rapidly growing electromobility market calls for particularly efficient manufacturing processes when it comes to the production of lithium-ion battery systems. This is where the BLS 500 laser welding system from Manz makes for an ideal solution, as it allows individual battery cells to be precisely contacted and connected to form battery modules. A high level of efficiency is ensured by means of a graphical programming tool and a virtual commissioning tool from Manz, as well as rapid PC-based control technology from Beckhoff and the continuous OPC UA communication this facilitates.

Linear transport system eliminates slow pick-and-place process

Low-cost lithium-ion battery cells (LIB) are the key to mass electromobility, although the manufacturing process has always been a cost driver – until now. Researchers at TU Berlin are using continuous Z-folding to replace the traditional pick-and-place movements that have been used so far, thereby accelerating battery cell production. The XTS linear transport system from Beckhoff has played a crucial role here.

Special purpose automation solutions for the automotive and battery industries

S4 Integration, a South African company, provides special purpose end-to-end solutions in industrial automation and software for the automotive and energy storage industries. Shaun Erasmus, their customer engagement manager, discusses their work with Beckhoff in this video.

Further information

Automotive industry

Automotive industry

PC-based control from Beckhoff supports modern manufacturing concepts for the mobility of the future.

Assembly and handling technology

Assembly and handling technology

PC-based control technology from Beckhoff optimizes the entire process chain: from handling, production, and assembly to testing, control, and management.