Powerful IPCs for challenging tasks
The type C66xx PCs from Beckhoff are a suitable universal Industrial PC platform for all kinds of control tasks.
More about this video
C6640 | Control cabinet Industrial PC
The compact C6640 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.
C6670 | Control cabinet industrial server
The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination, representing a powerful platform for machine construction and plant engineering applications with the TwinCAT automation software.
C6670-0010 | Control cabinet industrial server
With new CPU options, the C6670-0010 industrial server is now even better suited to support computationally intensive applications in a control cabinet setup. The C6670 and a Beckhoff Control Panel with DVI and USB connection make an ideal combination with TwinCAT automation software to provide a powerful platform for machine and plant control.
C6650 | Control cabinet Industrial PC
The universal C6650 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.