DetachFixClose

Apr 27, 2018

C6017: Expansion of the family of ultra-compact Industrial PCs

The new series of ultra-compact Industrial PCs has been highly successfully positioned in the market because of its flexible application possibilities. As the latest addition to the product family, the C6017 multi-core device offers further optional interfaces (up to 2 x RJ45, 2 x USB 2.0), an optional 1-second UPS, or a combination of additional interfaces and UPS, all in a housing that still measures only 82 x 82 x 66 millimeters.

More about this video

IPC

IPC

We deliver Panels and Industrial PCs for every application – with the latest technology for all performance classes.

C60xx | Ultra-compact Industrial PCs

C60xx | Ultra-compact Industrial PCs

The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.

C6017 | Fanless ultra-compact Industrial PC

C6017 | Fanless ultra-compact Industrial PC

With the C6017, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interface extensions and a 1-second UPS for the backup of persistent data. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, the C6017 fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6017 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

C6015 | Fanless ultra-compact Industrial PC

C6015 | Fanless ultra-compact Industrial PC

With a mounting space of just 82 x 82 x 40 mm, the C6015 Industrial PC represents Beckhoff's most compact entry-level Industrial PC and price savings of 25% or more (depending on the configuration) place it well below the previously least expensive x86 PCs. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, it fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6015 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

C6030 | Ultra-compact Industrial PC

C6030 | Ultra-compact Industrial PC

Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™ i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

C6030-0070 | Ultra-compact Industrial PC

C6030-0070 | Ultra-compact Industrial PC

C6015-0010 | Ultra-compact industrial PC

C6015-0010 | Ultra-compact industrial PC

C6015-0020 | Ultra-compact Industrial PC

C6015-0020 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0010 | Ultra-compact Industrial PC

C6017-0020 | Ultra-compact Industrial PC

C6017-0020 | Ultra-compact Industrial PC

C6030-0060 | Ultra-compact Industrial PC

C6030-0060 | Ultra-compact Industrial PC

C6030-0070 | Ultra-compact Industrial PC

C6030-0070 | Ultra-compact Industrial PC

C6030-0080 | Ultra-compact Industrial PC

C6030-0080 | Ultra-compact Industrial PC

C6015-0030 | Ultra-compact Industrial PC

C6015-0030 | Ultra-compact Industrial PC

C6017-0030 | Ultra-compact Industrial PC

C6017-0030 | Ultra-compact Industrial PC

Building automation

Building automation

PC-based control from Beckhoff integrates all building automation functions on one control platform.

Medientechnik

Medientechnik

PC-based control for media technology

Entertainment industry

Entertainment industry

Ultimate guest experience: PC-based control for the entertainment industry

Tire and rubber industry

Tire and rubber industry

Leading the way in the rubber and tire industry: PC-based control technology from Beckhoff optimizes the production process.

Machine tools

Machine tools

Scalability and high performance: The integrated software CNC solution from Beckhoff increases the productivity of machine tools.

Packaging machines

Packaging machines

PC-based control significantly increases the productivity and flexibility of packaging machines and lowers the consumption of resources.

Window production machines

Window production machines

PC-based control solutions from Beckhoff increase the efficiency and performance of window production machines and also simplify engineering.

Handling and assembly technology

Handling and assembly technology

PC-based control technology from Beckhoff optimizes the entire process chain: from handling, production, and assembly to testing, control, and management.