DetachFixClose

Headquarters United Arab Emirates
Beckhoff Automation FZE

C# 608, Dubai Silicon Oasis
P.O. Box No. 341007
Dubai, United Arab Emirates

+971 4 5015480
info@beckhoff.ae
www.beckhoff.com/ar-ae/

TR3077-0010 | Online | TwinCAT 3 training course: EtherCAT – Diagnostics and advanced functions

The main focus of the training is on the advanced settings and application possibilities offered by EtherCAT in combination with TwinCAT. The course is aimed at programmers who already use EtherCAT and would like to benefit even more from the special features of the technology.

Contents

  • Development of a structured and comprehensive diagnostic concept
  • Configuration and optimization of synchronization and response times
  • Parameterization and connection of Ethernet devices in the EtherCAT network
  • Extension of the topological possibilities (sync units, hot connect, avoiding confusion between identical devices, cable redundancy)
  • Management of additional EtherCAT functionalities of the PLC program (SDO upload/download over CoE, file transfer over FoE, EtherCAT state machine, register access)
  • Best-practice tips for planning the EtherCAT infrastructure

Prerequisites

  • Experience of using TwinCAT 3 software
  • Basics of TwinCAT XAE
  • Basics of EtherCAT (TR3076)

Technical requirements

  • The TeamViewer software is installed

Ordering information
Online | TwinCAT 3 training course: EtherCAT – Diagnostics and advanced functions
Ordering number
TR3077-0010
Category
EtherCAT
Training duration
2 days