TR3072-0010 | Online | TwinCAT 3 Training: OPC UA

OPC Unified Architecture (IEC 62541) is the newest technology generation of the OPC Foundation for the secure, reliable and manufacturer-neutral transport of raw data and pre-processed information from the manufacturing level into the production planning or ERP system.

Contents

  • Overview and advantages of OPC Unified Architecture (OPC UA)
  • Basic components of TF6100 TC3 OPC UA
  • Functionality of the TwinCAT OPC UA Server
  • Architecture
  • Configuration
  • Symbol files
  • Communication pattern
  • Security
  • Setup scenarios
  • Functionality of the TwinCAT OPC UA configurator with examples
  • Online panel
  • Diagnosis
  • Data access
  • Historical Access
  • Alarms
  • RPC call
  • Certificate management
  • Security Access
  • Functioning of the TwinCAT OPC UA Client
  • Function blocks from the PLCopen_Opc_Ua library
  • Workflow read / write
  • Workflow MethodCall
  • Security

Requirements

  • Knowledge of handling the TwinCAT system, such as I / O configuration, PLC handling, linking of PLC variables, is required.
  • The configuration is shown with a computer.(TwinCAT, OPC UA Server and UA Client on local computer)

These requirements must be available on the participant's computer at the beginning of the training:

  • TwinCAT 3.1 4024 (min. PLC) current build
  • XAE: TwinCAT XAE Shell or Microsoft Visual Studio 2017 / 2019
  • XAR: TwinCAT runs in run mode
  • TF6100 is installed (v4)
  • OPC UA Expert is installed (Unified Automation)
Ordering information
Online | TwinCAT 3 Training: OPC UA
Ordering number
TR3072-0010
Category
Connectivity
Training duration
1 day (2 x 0.5 days)