TR3052 | TwinCAT 3 Training: NC Point-to-Point and NC Interpolation

The training focuses on TwinCAT NC PTP positioning and NC interpolation. It is aimed at users who are familiar with TwinCAT PLC programming and want to learn about the TwinCAT NC/NC I extension.

TwinCAT NC PTP

  • same as TR3050 without cam plates

TwinCAT NC I

  • creation of interpolation channels for single axes
  • creating CNC programs in accordance with DIN 66025
  • sequential control with the System Manager
  • PLC libraries for creating NC channels and for controlling the interpreter
  • sequential control from the PLC
  • communication between NC program and PLC program (M functions)
  • exchange of parameters between NC program and PLC (H, S and T)
  • set value path monitoring with TwinCAT Scope

Requirements

  • assured handling of TwinCAT PLC programming
  • solid knowledge of PLC programming
  • level of knowledge corresponding to courses TR3020/TR3030, or corresponding experience in IEC 61131-3 programming
  • programming languages: ST
Ordering information
TwinCAT 3 Training: NC Point-to-Point and NC Interpolation
Ordering number
TR3052
Category
Motion Control
Training duration
3 days