Headquarters United Arab Emirates
Beckhoff Automation FZE

C# 608, Dubai Silicon Oasis
P.O. Box No. 341007
Dubai, United Arab Emirates

+971 4 5015480
info@beckhoff.ae
www.beckhoff.com/ar-ae/

TR3020-0020 | Online | TwinCAT 3 Training: PLC basic programming including technical equipment

This course focuses on PLC programming of the TwinCAT 3 system. The course aims to provide the participant with the knowledge required for PLC programming. Training will be based on the IEC-61131-3 standard. Enhanced options, such as object-oriented extensions of the IEC standard, creation of modules in C++, and high-level language interface for visualization, are deliberately omitted here.

Contents | PLC basics

  • Introduction to TwinCAT eXtended Automation Technology (XAT)
  • eXtended Automation Engineering environment (XAE), Microsoft Visual Studio® integration
  • Hardware configuration
  • IEC-6-1131-3 programming
  • Editors: FUP or ST
  • Basics of ADS communication

Requirements

  • Sound knowledge of PLC programming
  • No prior knowledge of TwinCAT 2 is necessary
  • TR1900-TA-ON must be ordered additionally for the course – provision of technical equipment
  • The participant needs a PC for the training on which TwinCAT 3.1 XAE (TE1000) can be installed
  • The TwinCAT software will be installed and the technical equipment commissioned in cooperation with a Beckhoff employee in the week leading up to the training

Registration for this online training must be completed at least 6 working days before the course starts to ensure the timely provision of technical equipment.

Ordering information
Online | TwinCAT 3 Training: PLC basic programming including technical equipment
Ordering number
TR3020-0020
Category
Basics
Training duration
2.5 days (5 x 0.5 days)