TR3020-0010 | Online | TwinCAT 3 Training: Basic PLC programming

This course focuses on PLC programming of the TwinCAT 3 system. Participants will learn about PLC programming. The training is based on the IEC 61131-3 standard. Advanced options such as object-oriented extensions of the IEC standard, module generation in C++ or high-level language visualisation interfaces are deliberately not included.

Contents | Basic PLC principles

  • introduction to TwinCAT eXtended Automation Technology (XAT)
  • eXtended Automation Engineering environment (XAE), Microsoft Visual Studio® integration
  • hardware configuration
  • IEC 61131-3 programming
  • FBD and ST editors
  • basic principles of ADS communication

Requirements

  • sound knowledge of PLC programming
  • No prior knowledge of TwinCAT 2 or IEC 61131-3 is necessary.
  • The participant's computer is prepared with the current TwinCAT 3 XAE Shell.
Ordering information
Online | TwinCAT 3 Training: Basic PLC programming
Ordering number
TR3020-0010
Category
Basics
Training location
online
Training duration
2 ½ days (5 x 0.5 days)