MD3xxx | Frequency inverters

The frequency inverters contain the DC link and the inverter for supplying the motor. Depending on the required number of axes, the modules are mounted on the baseplate behind the DC link power supply, thus forming a multi-axis system. Modules of different ratings can be combined to enable an optimized design of the individual axes.

Your selection:
    • MD3104-0100-2254 | 1-channel frequency inverter, 600 V DC/3.4 A/1.5 kW, STO/SS1, B17

      MD3104-0100-2254 | 1-channel frequency inverter, 600 V DC/3.4 A/1.5 kW, STO/SS1, B17

      Product status:
      product announcement
    • MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

      MD3202-0100-2254 | 2-channel frequency inverter, 600 V DC/1.8 A/0.75 kW, STO/SS1, B17

      Product status:
      product announcement