System overview EtherCAT

System overview EtherCAT
System overview EtherCAT

EtherCAT (Ethernet for Control Automation Technology) is the Ethernet solution for industrial automation, characterized by outstanding performance and particularly simple handling.

Your selection:
    • AMI8121 | Compact integrated servo drive 0.48 Nm (M0), F2 (58 mm)

      AMI8121 | Compact integrated servo drive 0.48 Nm (M0), F2 (58 mm)

      Flange code:
      F2 (58 mm)
      Standstill torque:
      0.48 Nm
      Rated speed:
      3000…6000 min-1
      Rotor moment of inertia:
      0.139…0.314 kgcm²
    • AMI8122 | Compact integrated servo drive 0.78 Nm (M0), F2 (58 mm)

      AMI8122 | Compact integrated servo drive 0.78 Nm (M0), F2 (58 mm)

      Flange code:
      F2 (58 mm)
      Standstill torque:
      0.78 Nm
      Rated speed:
      2000…4500 min-1
      Rotor moment of inertia:
      0.253 kgcm²
    • AMI8123 | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

      AMI8123 | Compact integrated servo drive 1.00 Nm (M0), F2 (58 mm)

      Flange code:
      F2 (58 mm)
      Standstill torque:
      1.00 Nm
      Rated speed:
      3000 min-1
      Rotor moment of inertia:
      0.373 kgcm²
    • AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

      AMI8131 | Compact integrated servo drive 1.20 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Standstill torque:
      1.20 Nm
      Rated speed:
      1800 min-1
      Rotor moment of inertia:
      0.462 kgcm²
    • AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

      AMI8132 | Compact integrated servo drive 2.18 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Standstill torque:
      2.18 Nm
      Rated speed:
      1000 min-1
      Rotor moment of inertia:
      0.842 kgcm²
    • AMI8133 | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

      AMI8133 | Compact integrated servo drive 2.85 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Standstill torque:
      2.85 Nm
      Rated speed:
      800 min-1
      Rotor moment of inertia:
      1.23 kgcm²
    • AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

      AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      1
    • AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)

      AMP8042 | Distributed servo drive 3.84…4.10 Nm Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      2
    • AMP8043 | Distributed servo drive 4.70…5.40 Nm (M0), F4 (87 mm)

      AMP8043 | Distributed servo drive 4.70…5.40 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      3
    • AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)

      AMP8051 | Distributed servo drive 4.40…4.60 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      1
    • AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

      AMP8052 | Distributed servo drive 5.60…7.60 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      2
    • AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)

      AMP8053 | Distributed servo drive 9.60…10.2 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      3
    • AMP8054 | Distributed servo drive 11.8 Nm (M0), F5 (104 mm)

      AMP8054 | Distributed servo drive 11.8 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      4
    • AMP8531 | Distributed servo drive with increased rotor moment of inertia 1.36…1.38 Nm (M0), F3 (72 mm)

      AMP8531 | Distributed servo drive with increased rotor moment of inertia 1.36…1.38 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Motor length:
      1
    • AMP8532 | Distributed servo drive with increased rotor moment of inertia 2.35…2.37 Nm (M0), F2 (72 mm)

      AMP8532 | Distributed servo drive with increased rotor moment of inertia 2.35…2.37 Nm (M0), F2 (72 mm)

      Flange code:
      F3 (72 mm)
      Motor length:
      2
    • AMP8533 | Distributed servo drive with increased rotor moment of inertia 3.10…3.15 Nm (M0), F3 (72 mm)

      AMP8533 | Distributed servo drive with increased rotor moment of inertia 3.10…3.15 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Motor length:
      3
    • AMP8541 | Distributed servo drive with increased rotor moment of inertia 2.35…2.40 Nm (M0), F4 (87 mm)

      AMP8541 | Distributed servo drive with increased rotor moment of inertia 2.35…2.40 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      1
    • AMP8542 | Distributed servo drive with increased rotor moment of inertia 3.84…4.10 Nm (M0), F4 (87 mm)

      AMP8542 | Distributed servo drive with increased rotor moment of inertia 3.84…4.10 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      2
    • AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

      AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      3
    • AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

      AMP8551 | Distributed servo drive with increased rotor moment of inertia 4.40…4.60 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      1
    • AMP8552 | Distributed servo drive with increased rotor moment of inertia 5.60…7.60 Nm (M0), F5 (104 mm)

      AMP8552 | Distributed servo drive with increased rotor moment of inertia 5.60…7.60 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      2
    • AMP8553 | Distributed servo drive with increased rotor moment of inertia 9.60…10.2 Nm (M0), F5 (104 mm)

      AMP8553 | Distributed servo drive with increased rotor moment of inertia 9.60…10.2 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      3
    • AX5101 | Digital Compact Servo Drives 1-channel

      AX5101 | Digital Compact Servo Drives 1-channel

      Function:
      servo drive
      Number of channels:
      1
      Rated output current (channel):
      1.5 A
    • AX5103 | Digital Compact Servo Drives 1-channel

      AX5103 | Digital Compact Servo Drives 1-channel

      Function:
      servo drive
      Number of channels:
      1
      Rated output current (channel):
      3 A
    • AX5106 | Digital Compact Servo Drives 1-channel

      AX5106 | Digital Compact Servo Drives 1-channel

      Function:
      servo drive
      Number of channels:
      1
      Rated output current (channel):
      6 A