DetachFixClose

AL8000 | Highly dynamic, modular linear servomotors

Linear servomotors made in Germany

The AL8000 linear servomotor series is suitable for highly dynamic and powerful linear axes and is composed of three different series with different widths: AL802x (50 mm), AL804x (80 mm) and AL806x (130 mm). Each series has a large selection or primary parts, which differ by the number of coils, the matched winding types and cooling options. The product portfolio is supplemented by the secondary parts (AL85xx) in different lengths, so that different applications can be realized.

Modular coil concept

The AL8000 linear servomotor series has a modular coil concept, so that each primary part consists of identical segments. As a result, not only are the linear motors on the whole very short, but also a precisely symmetrical assembly is created that establishes screw-on compatibility between all linear motors in a series. In addition, the design increases the flexibility and the adaptability to customer requirements. Within the maximum number of coils of 45, any length can be produced in steps of 3 with no great effort.

One Cable Technology

In addition to the standard version, the AL8000 series are also available with One Cable Technology. The OCT solution for linear motors eliminates the need for feedback lines, similar to the established OCT solution for rotary motors. This not only reduces the number of cables, but also offers a whole host of other advantages, such as reduced cabling effort, simplified mechanical installation, and fast commissioning thanks to an electronic name plate.

The AL8000 linear servomotors are optimally matched to the AX8000 multi-axis servo system and the AX5000 digital compact servo drive. The connection is made without further accessories, a connector box is not required. All motors from the AL8000 series have the same pole spacing of 24 mm.

The development and production of the AL8000 linear servomotor series in Germany guarantees wide availability and flexibility, constantly high manufacturing quality and short delivery times. The linear motor technology for the realization of durable and reliable applications.

Features

  • 3 different widths
  • own development and production: Made in Germany
  • modular coil concept
  • accelerations up to 30 g
  • no mechanical wear
  • complete absence of free play, giving stiff control behavior
  • highly precise positioning
  • even, immediate force, little cogging
  • very low thermal resistance, therefore higher usable power
  • protection from thermal overload through integrated temperature sensors
  • operation on AX5000 or AX8000 simplified through default values

AL802x

  • velocities: 4.5 m/s to 10 m/s
  • peak forces: from 120 N to 720 N

AL804x

  • velocities: 2.5 m/s to 7 m/s
  • peak forces: from 225 N to 1800 N

AL806x

  • velocities: 2.5 m/s or 6 m/s
  • peak forces: from 1800 N to 6750 N
  • operation optionally with or without water cooling

AL2200 non-scaled feedback system (MES) for linear motors

An MES system is offered as an accessory that detects the magnetic field of the permanent magnets of the magnetic plate. With the help of the built-in electronics, it supplies the AX5000 servo drive with the incremental encoder signals for commutation as well as velocity and position control. The MES supplies one analog sine wave per 24-mm pole pitch and has an accuracy of 1/10 mm.

Your selection:
    • AL8021 | Linear servomotor, 120 N (Fmax), convection

      Overall width:
      W2 (50 mm)
      Peak force:
      120 N
      Max. speed:
      12 m/s
      Cooling:
      convection
    • AL8022 | Linear servomotor, 240 N (Fmax), convection

      Overall width:
      W2 (50 mm)
      Peak force:
      240 N
      Max. speed:
      12 m/s
      Cooling:
      convection
    • AL8024 | Linear servomotor, 480 N (Fmax), convection

      Overall width:
      W2 (50 mm)
      Peak force:
      480 N
      Max. speed:
      12 m/s
      Cooling:
      convection
    • AL8026 | Linear servomotor, 720 N (Fmax), convection

      Overall width:
      W2 (50 mm)
      Peak force:
      720 N
      Max. speed:
      10 m/s
      Cooling:
      convection
    • AL8041 | Linear servomotor, 230 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      230 N
      Max. speed:
      7 m/s
      Cooling:
      convection, water cooling
    • AL8042 | Linear servomotor, 460 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      460 N
      Max. speed:
      7 m/s
      Cooling:
      convection, water cooling
    • AL8043 | Linear servomotor, 690 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      690 N
      Max. speed:
      3.5 m/s, 7 m/s
      Cooling:
      convection, water cooling
    • AL8044 | Linear servomotor, 920 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      920 N
      Max. speed:
      3.5 m/s, 7 m/s
      Cooling:
      convection, water cooling
    • AL8045 | Linear servomotor, 1150 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      1150 N
      Max. speed:
      3.5 m/s, 7 m/s
      Cooling:
      convection, water cooling
    • AL8046 | Linear servomotor, 1380 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      1380 N
      Max. speed:
      3.5 m/s, 7 m/s
      Cooling:
      convection, water cooling
    • AL8048 | Linear servomotor, 1840 N (Fmax), convection/water cooling

      Overall width:
      W4 (80 mm)
      Peak force:
      1840 N
      Max. speed:
      3.5 m/s, 7 m/s
      Cooling:
      convection, water cooling
    • AL8064 | Linear servomotor, 1800 N (Fmax), convection

      Overall width:
      W6 (130 mm)
      Peak force:
      1800 N
      Max. speed:
      3 m/s, 6 m/s
      Cooling:
      convection
    • AL8065 | Linear servomotor, 2250 N (Fmax), convection

      Overall width:
      W6 (130 mm)
      Peak force:
      2250 N
      Max. speed:
      3 m/s, 6 m/s
      Cooling:
      convection
    • AL8066 | Linear servomotor, 2700 N (Fmax), convection/water cooling

      Overall width:
      W6 (130 mm)
      Peak force:
      2700 N
      Max. speed:
      3 m/s, 6 m/s
      Cooling:
      convection, water cooling
    • AL806A | Linear servomotor, 4500 N (Fmax), convection/water cooling

      Overall width:
      W6 (130 mm)
      Peak force:
      4500 N
      Max. speed:
      3 m/s, 6 m/s
      Cooling:
      convection, water cooling
    • AL806B | Linear servomotor, 4950 N (Fmax), water cooling

      Overall width:
      W6 (130 mm)
      Peak force:
      4950 N
      Max. speed:
      3 m/s
      Cooling:
      water cooling
    • AL806F | Linear servomotor, 6750 N (Fmax), water cooling

      Overall width:
      W6 (130 mm)
      Peak force:
      6750 N
      Max. speed:
      3 m/s, 6 m/s
      Cooling:
      water cooling
    • AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm

      AL8521 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm

      Overall width:
      W2 (50 mm)
    • AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm

      AL8522 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm

      Overall width:
      W2 (50 mm)
    • AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm

      AL8523 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm

      Overall width:
      W2 (50 mm)
    • AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm

      AL8541 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm

      Overall width:
      W4 (80 mm)
    • AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm

      AL8542 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm

      Overall width:
      W4 (80 mm)
    • AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm

      AL8561 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm

      Overall width:
      W6 (130 mm)
    • AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

      AL8562 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

      Overall width:
      W6 (130 mm)
    • AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

      AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

      Overall width:
      W2 (50 mm), W4 (80 mm), W6 (130 mm)