KL3xxx | Analog input
KL3xxx | Analog input |
|||||
1-channel | 2-/3-channel | 4-channel | 8-channel | ||
Signal | |||||
0…2 V, 0…500 mV |
KL3172 0…2 V, 16 bit, 0.05% |
||||
±2 V |
KL3182 16 bit, 0.05% |
||||
0…10 V |
KL3061 single-ended, 12 bit |
KL3062 single-ended, 12 bit |
KL3162 16 bit, 0.05% |
KL3064 single-ended, 12 bit |
|
KL3464 with sensor supply, single-ended, 12 bit |
KL3468 single-ended, 12 bit |
||||
±10 V |
KL3001 differential input, 12 bit |
KL3002 differential input, 12 bit |
KL3102 differential input, 16 bit |
KL3404 single-ended, 12 bit |
KL3408 single-ended, 12 bit |
KL3132 16 bit, 0.05% |
|||||
0…20 mA |
KL3011 differential input, 12 bit |
KL3012 differential input, 12 bit |
KL3112 differential input, 16 bit |
KL3044 single-ended, 12 bit |
KL3448 single-ended, 12 bit |
KL3041 with sensor supply, 12 bit |
KL3042 with sensor supply, 12 bit |
KL3142 16 bit, 0.05% |
KL3444 with sensor supply, single-ended, 12 bit |
||
4…20 mA |
KL3021 differential input, 12 bit |
KL3022 differential input, 12 bit |
KL3122 differential input, 16 bit |
KL3054 single-ended, 12 bit |
KL3458 single-ended, 12 bit |
KL3051 with sensor supply, 12 bit |
KL3052 with sensor supply, 12 bit |
KL3152 16 bit, 0.05% |
KL3454 with sensor supply, single-ended, 12 bit |
||
Resistance thermometer (RTD) |
KL3201 Pt100…1000, Ni100, 16 bit |
KL3202 Pt100…1000, Ni100, 16 bit |
KL3222 Pt100, 4-wire connection, high-precision |
KL3204 Pt100…1000, Ni100…1000, 2-wire |
KL3208-0010 Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ |
KL3204-0030 NTC (10 kΩ) |
|||||
KL3214 Pt100…1000, Ni100…1000, KTY, 3-wire |
KL3228 Pt1000, Ni1000 |
||||
Thermocouple/mV |
KL3311 type J, K, L…U, 16 bit |
KL3312 type J, K, L…U, 16 bit |
KL3314 type J, K, L…U, 16 bit |
||
Measurement bridge (SG) |
KL3351 strain gauge, 16 bit |
||||
KL3356 strain gauge, 16 bit, self-calibration |
|||||
Oscilloscope |
KL3361 ±16 mV |
KL3362 ±10 V |
|||
Measurement technology |
KL3681 digital multimeter, 18 bit |
||||
Pressure measuring |
KM3701 differential pressure, -100…+100 hPa |
KM3702 relative pressure, 7500 hPa |
KM3712 relative pressure, -1000…+1000 hPa |
||
Power measurement > 500 V |
KL3403 power measurement, 3-phase, 1 A |
||||
KL3453 690 V AC, 5 A, extended functionalities |