DetachFixClose

EL6xxx | EtherCAT Terminals, communication

EL6xxx | Communication

EL6xxx | Communication

1-channel 2-channel 4-channel
Signal
System EL6070
license key terminal
EL6071
license key terminal
EL6072
license key terminal, RTC
EL6080
memory terminal 128 kbyte
EL6090
display terminal
Sub system EL6821
DALI-2 master and power supply terminal
Serial EL6001
RS232, 115.2 kbaud
EL6002
RS232, 115.2 kbaud, D-sub
EL6021
RS422/RS485, 115.2 kbaud
EL6022
RS422/RS485, 115.2 kbaud, D-sub
EL6021-0021
RS422/RS485, 115.2 kbaud, line device
EtherCAT/Ethernet EL6601
switch port
EL6614
switch port
EL6688
IEEE 1588 master/slave
EL6689
synchronization via GNSS
EL6692
EtherCAT bridge
EL6695
EtherCAT bridge, high performance
Scanner/Adapter
Adapter function -0010
EL6201
AS-Interface, master
EL6184 New
HART, secondary master
EL6224
IO-Link, master
EL6224-0090
IO-Link, TwinSAFE SC, master
EL6632
PROFINET IRT, controller
EL6631
PROFINET RT, controller
EL6633
PROFINET RT, controller/i-device
EL6631-0010
PROFINET RT, device
EL6633-0010
PROFINET RT, device
EL6711-0010
CC-Link, slave
EL6634
PROFINET IRT, controller
EL6720
Lightbus, master
EL6652
EtherNet/IP, scanner
EL6731 Preferred type
PROFIBUS DP, master/slave
EL6733
PROFIBUS, master/slave
EL6652-0010
EtherNet/IP, adapter
EL6731-0010
PROFIBUS, slave
EL6733-0010
PROFIBUS, slave
EL6653
EtherNet/IP, scanner
EL6740-0010
Interbus, slave
EL6653-0010
EtherNet/IP, adapter
EL6751
CANopen, master/slave
EL6753
CANopen, master/slave
EL6753-0010
CANopen, slave
EL6752
DeviceNet, master/slave
EL6754
DeviceNet, master
EL6754-0010
DeviceNet, slave
EL6761
ISO 15118 powerline, charge controller
EL6851
DMX, master/slave
EL6861
BACnet MS/TP (RS485)
Safety EL6900
TwinSAFE Logic
EL6910
TwinSAFE Logic, PROFIsafe master and slave support
EL6930
TwinSAFE Logic, PROFIsafe slave support
Ex i ELX6233
communication interface, Ethernet-APL