EK1xxx | EtherCAT Couplers
EK1xxx | EtherCAT Couplers |
|||||||
EtherCAT | EtherCAT P | EtherCAT G | Ethernet/TSN | ||||
EtherCAT Couplers E-bus |
EK1100 Preferred type 2 x RJ45 |
EK1101 Preferred type ID switch |
EK1101-0010 ID switch, Extended Distance |
EK1101-0080 ID switch, Fast Hot Connect |
EK1300 EtherCAT P |
EK1400 EtherCAT G |
EK1000 Ethernet/TSN |
EK1100-0008 M8 connection |
EK1101-0008 ID switch, M8 connection |
EKM1101 ID switch and diagnostics |
|||||
EK1501 ID switch, multi-mode fiber optic |
EK1501-0010 ID switch, single-mode fiber optic |
EK1501-0100 ID switch, multi-mode fiber optic to RJ45 |
EK1541 ID switch, POF |
||||
EtherCAT Couplers E-bus with integrated digital I/Os |
EK1814 4 inputs + 4 outputs |
EK1818 Preferred type 8 inputs + 4 outputs |
EK1828 4 inputs + 8 outputs |
EK1828-0010 8 outputs |
|||
EK1914 4 standard inputs, 4 standard outputs, 2 safe inputs, 2 safe outputs |
EK1960 TwinSAFE Logic, 20 safe inputs, 24 safe outputs |
||||||
EtherCAT Couplers K-bus |
BK1120 Bus Coupler (Economy plus) |
BK1150 Bus Coupler (Compact) |
BK1250 E-bus to K-bus interface |
||||
Extensions |
EK1110 Preferred type extension end terminal |
EK1110-0043 EtherCAT EJ coupler, CX and EL terminal connection |
EK1110-0044 EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction |
EK1310 EtherCAT P extension with feed-in |
|||
EK1110-0008 extension end terminal, M8 |
|||||||
Branches |
EK1122 Preferred type 2-port junction |
EK1121-0010 1-port junction, Extended Distance |
EK1122-0080 2-port junction, Fast Hot Connect |
EK1322 EtherCAT P junction with feed-in |
|||
EK1122-0008 2-port junction, M8 |
|||||||
EK1521 multi-mode fiber-optic junction |
EK1521-0010 single-mode fiber-optic junction |
EK1561 POF junction |